(13930)Indoor Fiber Cable
(1468)Indoor/Outdoor Fiber Cable
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
Belden 300% Ground Flexible VFD, 3 Conductor 16AWG (26x30) Tinned Copper, XLPE Insulation M4 Color Code+PVC Insulated Ground, Overall Beldfoil®+Tinned Copper Braid(85%) Shield w/16AWG Tinned Copper Ground/Drain, Black PVC Outer Jacket, 600V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable WTTC 1000V CSA AWM I/II A/B 600V CIC TC SUN RES DIR BUR Oil Resistant
| Suitable Applications: | Variable Frequency Drives (VFD); AC Motor and Drive Systems; Class 1 Division 2 Hazardous Locations; REcommended Cable Gland Belden BTC075A0551RA |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 3 | 16 AWG | 26x30 | TC - Tinned Copper |
| Insulated Ground | 1 | 16 AWG | 26x30 | TC - Tinned Copper |
| Uninsulated Ground Wire | 1 | 16 AWG | 26x30 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | XLPE - Cross-Linked Polyethylene (Thermoset) | 0.046 in (1.2 mm) | 0.153 in (3.89 mm) | ICEA Chart M4 |
| Insulated Ground | PVC - Polyvinyl Chloride | 0.047 in (1.2 mm) | 0.153 in (3.89 mm) | Green/Yellow Stripe |
| Uninsulated Ground Wire |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Tri-Laminate (Alum+Poly+Alum) | 100% | 16 AWG (26x30) TC |
| Braid | Tinned Copper (TC) | 85% |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.063 in (1.6 mm) | 0.534 in (13.6 mm) | Yes |
| Overall Cable Diameter (Nominal): | 0.534 in (13.6 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Inductance Cond-Grnd | Nom. Inductance | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|---|---|---|
| Conductor(s) | 3.91 Ohm/1000ft | 23 pF/ft (75 pF/m) | 48 pF/ft (160 pF/m) | 41 Ohm | .23 µH/ft | 0.23 µH/ft (0.75 µH/m) | 55% | 18 Amps per Conductor at 30ºC |
| Insulated Ground | 3.9 Ohm/1000ft (13 Ohm/km) | |||||||
| Uninsulated Ground Wire | 3.9 Ohm/1000ft (13 Ohm/km) |
| Nom Outer Shield DCR: | 1.20 Ohm/1000ft (3.94 Ohm/km) |
| UL Voltage Rating | Voltage Rating |
|---|---|
| 600 V RMS (Type TC) (TC-ER, WTTC, UL Flexible Motor Supply Cable), 600 V (C(UL) CIC TC) | 1000 V (AWM I/II A/B) |
| UL Temperature | Operating |
|---|---|
| 90°C Dry, 90°C Wet | -40°C To +90°C |
| Stationary Min. | Installation Min. |
|---|---|
| 6.4 in (160 mm) | 6.4 in (160 mm) |
| Max. Pull Tension: | 256 lbs (116 kg) |
| Bulk Cable Weight: | 171 lbs/1000ft |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, Burial |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | UL 1685 UL Loading, FT4, IEEE 1202 FT4 |
| NEC / UL Compliance: | Article 336, TC-ER, WTTC, UL Flexible Motor Supply Cable |
| AWM Compliance: | AWM I/II A/B |
| CEC / C(UL) Compliance: | CIC, TC |
| ICEA Compliance: | S-95-658 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Other Standard Compliance(s): | P-07-KA070003-MSHA |
| Update and Revision: | Revision Number: 0.659 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 29500 010100 | Black | Reel | 100 ft | 612825136491 | |
| 29500 010250 | Black | Reel | 250 ft | 612825136521 | C Z |
| 29500 010500 | Black | Reel | 500 ft | 612825136538 | C Z |
| 29500 0101000 | Black | Reel | 1,000 ft | 612825136507 | C Z |
| 29500 0106000 | Black | Reel | 6,000 ft | 612825136545 | C Z |
| Footnote: | C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN. |