Canadian Instrumentation Cable TC-ACIC 600V, 8+G Conductor 18AWG (7x26) Bare Copper, XLPE Insulation, PVC Inner Jacket, Aluminum Interlock Armor, Blue PVC Outer Jacket, 90C Dry/Wet CSA HL SUN RES -40C
| Suitable Applications: | Power and Control Applications up to 600V |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 8 | 18 AWG | 7x26 | BC - Bare Copper |
| Ground Wire | 1 | 16 AWG | 7x26 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | XLP, XLPO, XLPE (Thermoset) | 0.030 in (0.76 mm) | 0.106 in (2.69 mm) | White and Numbered, Black and Numbered, [Delete] |
| Ground Wire | XLP, XLPO, XLPE (Thermoset) | 0.030 in (0.76 mm) | 0.106 in (2.69 mm) | Green |
| Material |
|---|
| No Shield |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.047 in (1.2 mm) | 0.482 in (12.2 mm) |
| Armor Type & Material | Armor Thickness | Diameter Over Armor |
|---|---|---|
| AIA - Aluminum Interlock Armor | 0.025 in | 0.707 in |
| Armor Table Notes: | Seprator -Corrugated Mylar Tape |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.052 in (1.3 mm) | 0.811 in | Yes |
| Overall Cable Diameter (Nominal): | 0.811 in |
| Element | Nom. Conductor DCR | Max. Current |
|---|---|---|
| Conductor(s) | 6.8 Ohm/1000ft | 9.8 Amps per Conductor at 30ºC |
| Ground Wire | 6.8 Ohm/1000ft (22 Ohm/km) | 8 Amps per Conductor at 25ºC |
| Voltage Rating |
|---|
| 600 V |
| Operating |
|---|
| -40°C To +90°C |
| Stationary Min. | Installation Min. |
|---|---|
| 9.73 in (247 mm) | 9.73 in |
| Max. Pull Tension: | 415 lbs (188 kg) |
| Bulk Cable Weight: | 269 lbs/1000ft |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, Burial |
| CEC / C(UL) Compliance: | HL, ACIC |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.219 Revision Date: 02-20-2026 |
| Item # | Putup Type |
|---|---|
| 29036 J225000 | Reel |