Canadian Instrumentation Cable TC-ACIC 600V, 10+G Conductor 16AWG (7x24) Bare Copper, XLPE Insulation, PVC Inner Jacket, Aluminum Interlock Armor, PVC Outer Jacket, 90C Dry/Wet CSA HL SUN RES -40C
| Suitable Applications: | Power and Control Applications up to 600V |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 10 | 16 AWG | 7x24 | BC - Bare Copper |
| Ground Wire | 1 | 16 AWG | 7x24 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | XLP, XLPO, XLPE (Thermoset) | 0.030 in (0.76 mm) | 0.118 in (3.00 mm) | White and Numbered, Black and Numbered, [Delete] |
| Ground Wire | XLP, XLPO, XLPE (Thermoset) | 0.030 in (0.76 mm) | 0.118 in (3.00 mm) | Green |
| Material |
|---|
| No Shield |
| Material | Nom. Thickness | Nom. Diameter | Ripcord | Color |
|---|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.063 in (1.6 mm) | 0.620 in (15.7 mm) | Yes | Black |
| Armor Type & Material | Armor Thickness | Diameter Over Armor |
|---|---|---|
| AIA - Aluminum Interlock Armor | 0.025 in | 0.845 in |
| Armor Table Notes: | Seprator -Corrugated Mylar Tape |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.052 in (1.3 mm) | 0.949 in |
| Overall Cable Diameter (Nominal): | 0.949 in |
| Element | Nom. Conductor DCR | Max. Current |
|---|---|---|
| Conductor(s) | 4.2 Ohm/1000ft | 12.6 Amps per Conductor at 30ºC |
| Ground Wire | 4.2 Ohm/1000ft (14 Ohm/km) | 10 Amps per Conductor at 25ºC |
| Voltage Rating |
|---|
| 600 V |
| Operating |
|---|
| -40°C To +90°C |
| Stationary Min. | Installation Min. |
|---|---|
| 11.38 in (289.1 mm) | 11.38 in |
| Max. Pull Tension: | 593 lbs (269 kg) |
| Bulk Cable Weight: | 389 lbs/1000ft |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, Burial |
| CEC / C(UL) Compliance: | HL, ACIC |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.390 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 29022 J225000 | Reel | 612825331681 | ||
| 29022 J22985 | Blue, Strong | Reel | 985 ft | |
| 29022 J224920 | Blue, Strong | Reel | 4,920 ft |