Product Hierarchy
Product Hierarchy

29021 - ACIC 600V, 8+G C #16 Str BC, XLPE Ins, PVC Jkt, AIA Armor, PVC Jkt, 90C Dry/Wet CSA HL SUN RES -40C




Canadian Instrumentation Cable TC-ACIC 600V, 8+G Conductor 16AWG (7x24) Bare Copper, XLPE Insulation, PVC Inner Jacket, Aluminum Interlock Armor, PVC Outer Jacket, 90C Dry/Wet CSA HL SUN RES -40C

Product Overview

Suitable Applications: Power and Control Applications up to 600V

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)816 AWG7x24BC - Bare Copper
Ground Wire116 AWG7x24BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)XLP, XLPO, XLPE (Thermoset)0.030 in (0.76 mm)0.118 in (3.00 mm)White and Numbered, Black and Numbered, [Delete]
Ground WireXLP, XLPO, XLPE (Thermoset)0.030 in (0.76 mm)0.118 in (3.00 mm)Green
Outer Shield
Material
No Shield
Inner Jacket
MaterialNom. ThicknessNom. DiameterRipcordColor
PVC - Polyvinyl Chloride0.063 in (1.6 mm)0.557 in (14.1 mm)YesBlack
Armor
Armor Type & MaterialArmor ThicknessDiameter Over Armor
AIA - Aluminum Interlock Armor0.025 in (0.64 mm)0.782 in (19.9 mm)
Armor Table Notes: Seprator -Corrugated Mylar Tape
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.052 in (1.3 mm)0.886 in
Overall Cable Diameter (Nominal): 0.886 in

Electrical Characteristics

Electricals
ElementNom. Conductor DCRMax. Current
Conductor(s)4.2 Ohm/1000ft12.6 Amps per Conductor at 30ºC
Ground Wire4.2 Ohm/1000ft (14 Ohm/km)10 Amps per Conductor at 25ºC
Voltage
Voltage Rating
600 V

Mechanical Characteristics

Temperature
Operating
-40°C To +90°C
Bend Radius
Stationary Min.Installation Min.
10.63 in (270.0 mm)10.63 in
Max. Pull Tension: 521 lbs (236 kg)
Bulk Cable Weight: 343 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, Burial
CEC / C(UL) Compliance: HL, ACIC
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.211 Revision Date: 10-07-2026

Part Numbers

Variants
Item #Putup Type
29021 J223280Reel
Date: 2006-01-01
Cabling Solutions for Industrial Applications
No accessories are available for this product