(2196)Modular Couplers
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
(829)Workstation Outlets
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
(18)MPLS Backbone Switches
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
(10)Canadian Instrumentation Cable TC-ACIC 600V, 7+G Conductor 16AWG (7x24) Bare Copper, XLPE Insulation, PVC Inner Jacket, Aluminum Interlock Armor, Blue PVC Outer Jacket, 90C Dry/Wet CSA HL SUN RES -40C
AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
16 | 7x24 | BC - Bare Copper | 7 |
16 | BC - Bare Copper | 1 |
Conductor Count: | 7 |
Material |
---|
XLP, XLPO, XLPE (Thermoset) |
XLP, XLPO, XLPE (Thermoset) |
Number | Color |
---|---|
1 | White and Numbered 1 |
2 | Black and Numbered 2 |
3 | Black and Numbered 3 |
4 | Black and Numbered 4 |
5 | Black and Numbered 5 |
6 | Black and Numbered 6 |
7 | Black and Numbered 7 |
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.47 in |
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.770 in |
Type of Armor | Material | Diameter over Armoring |
---|---|---|
Interlocked | Aluminum | 0.67 in |
Nominal Conductor DCR |
---|
4.2 Ohm/1000ft |
Nom. Capacitance Conductor to Conductor |
---|
25 pF/ft |
Max. Recommended Current [A] |
---|
7 Amps per Conductor at 25ºC |
Non-UL Voltage Rating |
---|
600 V RMS |
Non-UL Temp Rating: | 90°C |
UL Temp Rating: | N/A |
Operating Temp Range: | -40°C To +90°C |
Wet Temp Range: | -40°C To +90 °C |
Dry Temp Range: | -40°C To +90 °C |
Bulk Cable Weight: | 314 lbs/1000ft |
Max. Pull Tension: | 132 lbs |
Min Bend Radius/Minor Axis: | 9.2 in |
CSA AWM Compliance: | C22.2#239, HAZ LOC, C22.2#0.3 Clause 4.31 Low Acid Gas |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/96/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU RoHS Compliance Date (yyyy-mm-dd): | 2006-01-01 |
MII Order #39 (China RoHS): | Yes |
Suitability - Burial: | Yes |
Suitability - Hazardous Locations: | Yes |
Suitability - Indoor: | Yes |
Suitability - Outdoor: | Yes |
Suitability - Sunlight Resistance: | Yes |
CSA Flammability: | FT4 |
UL voltage rating: | N/A |
Plenum (Y/N): | No |
Notes: | Nominal Loop Inductance: .204 ╡H/ft. |
Update and Revision: | Revision Number: 0.183 Revision Date: 06-24-2020 |