Product Hierarchy
Product Hierarchy

29019 - ACIC 600V, 5+G C #16 Str BC, XLPE Ins, PVC Jkt, AIA Armor, Blu PVC Jkt, 90C Dry/Wet CSA HL SUN RES -40C


Canadian Instrumentation Cable TC-ACIC 600V, 5+G Conductor 16AWG (7x24) Bare Copper, XLPE Insulation, PVC Inner Jacket, Aluminum Interlock Armor, Blue PVC Outer Jacket, 90C Dry/Wet CSA HL SUN RES -40C

Physical Characteristics (Overall)

Conductor
ElementAWGStrandingMaterialNo. of Conductors
Conductor167x24BC - Bare Copper5
Ground167x24BC - Bare Copper1
Conductor Count: 5
Insulation
Material
XLP, XLPO, XLPE (Thermoset)
XLP, XLPO, XLPE (Thermoset)
Color Chart
NumberColor
1White and Numbered 1
2Black and Numbered 2
3Black and Numbered 3
4Black and Numbered 4
5Black and Numbered 5
Inner Jacket Material
MaterialNominal Diameter
PVC - Polyvinyl Chloride0.42 in
Outer Jacket Material
MaterialNominal Diameter
PVC - Polyvinyl Chloride0.730 in

Construction and Dimensions

Armor
Type of ArmorMaterialDiameter over Armoring
InterlockedAluminum0.62 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCR
4.2 Ohm/1000ft
Current
Max. Recommended Current [A]
8 Amps per conductor @ 25°C
Voltage
Non-UL Voltage Rating
600 V RMS

Temperature Range

Non-UL Temp Rating: 90°C
UL Temp Rating: N/A
Operating Temp Range: -40°C To +90°C
Wet Temp Range: -40°C To +90 °C
Dry Temp Range: -40°C To +90 °C

Mechanical Characteristics

Bulk Cable Weight: 264 lbs/1000ft
Max Recommended Pulling Tension: 99 lbs
Min Bend Radius/Minor Axis: 8.6 in

Standards

CSA AWM Specification: C22.2#239, HAZ LOC, C22.2#0.3 Clause 4.31 Low Acid Gas

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/96/EC (BFR): Yes
EU Directive 2011/65/EU (ROHS II): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU: Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU RoHS Compliance Date (yyyy-mm-dd): 2006-01-01
MII Order #39 (China RoHS): Yes

Suitability

Suitability - Burial: Yes
Suitability - Hazardous Locations: Yes
Suitability - Indoor: Yes
Suitability - Outdoor: Yes
Suitability - Sunlight Resistance: Yes

Flammability, LS0H, Toxicity Testing

CSA Flammability: FT4
UL voltage rating: N/A

Plenum/Non-Plenum

Plenum (Y/N): No

Part Number

Variants
Item #Putup Type
29019 0605000Reel

History

Update and Revision: Revision Number: 0.173 Revision Date: 04-28-2020
Date: 2006-01-01
Cabling Solutions for Industrial Applications
No accessories are available for this product