Product Hierarchy
Product Hierarchy

29017 - ACIC 600V, 2+G C #16 Str BC, XLPE Ins, PVC Jkt, AIA Armor, PVC Jkt, 90C Dry/Wet CSA HL SUN RES -40C




Canadian Instrumentation Cable TC-ACIC 600V, 2+G Conductor 16AWG (7x24) Bare Copper, XLPE Insulation, PVC Inner Jacket, Aluminum Interlock Armor, PVC Outer Jacket, 90C Dry/Wet CSA HL SUN RES -40C

Product Overview

Suitable Applications: Power and Control Applications up to 600V

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)216 AWG7x24BC - Bare Copper
Ground Wire116 AWG7x24BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)XLP, XLPO, XLPE (Thermoset)0.030 in (0.76 mm)0.118 in (3.00 mm)White and Numbered, Black and Numbered
Ground WireXLP, XLPO, XLPE (Thermoset)0.030 in (0.76 mm)0.118 in (3.00 mm)Green
Outer Shield
Material
No Shield
Inner Jacket
MaterialNom. ThicknessNom. DiameterRipcordColor
PVC - Polyvinyl Chloride0.047 in (1.2 mm)0.353 in (8.97 mm)YesBlack
Armor
Armor Type & MaterialArmor ThicknessDiameter Over Armor
AIA - Aluminum Interlock Armor0.025 in (0.64 mm)0.533 in (13.5 mm)
Armor Table Notes: Seprator -Corrugated Mylar Tape
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.052 in (1.3 mm)0.637 in
Overall Cable Diameter (Nominal): 0.637 in

Electrical Characteristics

Electricals
ElementNom. Conductor DCRMax. Current
Conductor(s)4.2 Ohm/1000ft18 Amps per Conductor at 30ºC
Ground Wire4.2 Ohm/1000ft (14 Ohm/km)10 Amps per Conductor at 25ºC
Voltage
Voltage Rating
600 V

Mechanical Characteristics

Temperature
Operating
-40°C To +90°C
Bend Radius
Stationary Min.Installation Min.
7.64 in (194 mm)7.64 in
Max. Pull Tension: 307 lbs (139 kg)
Bulk Cable Weight: 185 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, Burial
CEC / C(UL) Compliance: HL, ACIC
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.409 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
29017 J2210000Reel612825331469
29017 J225000Reel612825331476
29017 J221968Blue, StrongReel1,968 ft
Date: 2006-01-01
Cabling Solutions for Industrial Applications
No accessories are available for this product