(1856)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(797)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(470)VFD Cable
(149)Digital Electricity
(45)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(84)Safety, Sound, & Security Cable
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
(109)Canadian Instrumentation Cable TC-ACIC 600V, 40+G Conductor 16AWG (7x24) Bare Copper, XLPE Insulation, PVC Inner Jacket, Aluminum Interlock Armor, PVC Outer Jacket, 90C Dry/Wet CSA HL SUN RES -40C
Suitable Applications: | Power and Control Applications up to 600V |
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 40 | 16 AWG | 7x24 | BC - Bare Copper |
Ground Wire | 1 | 16 AWG | 7x24 | BC - Bare Copper |
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | XLP, XLPO, XLPE (Thermoset) | 0.030 in (0.76 mm) | 0.118 in (3.00 mm) | White and Numbered, Black and Numbered |
Ground Wire | XLP, XLPO, XLPE (Thermoset) | 0.030 in (0.76 mm) | 0.118 in (3.00 mm) | Green |
Material |
---|
No Shield |
Material | Nom. Thickness | Nom. Diameter | Ripcord | Color |
---|---|---|---|---|
PVC - Polyvinyl Chloride | 0.083 in (2.1 mm) | 1.069 in (27.15 mm) | Yes | Black |
Armor Type & Material | Armor Thickness | Diameter Over Armor |
---|---|---|
AIA - Aluminum Interlock Armor | 0.034 in (0.86 mm) | 1.329 in (33.76 mm) |
Table Notes: | Seprator -Corrugated Mylar Tape |
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.052 in (1.3 mm) | 1.433 in |
1.41 in |
Overall Cable Diameter (Nominal): | 1.410 in |
Element | Nom. Conductor DCR | Max. Current |
---|---|---|
Conductor(s) | 4.2 Ohm/1000ft | 10.8 Amps per Conductor at 30ºC |
Ground Wire | 4.2 Ohm/1000ft (14 Ohm/km) | 10 Amps per Conductor at 25ºC |
Voltage Rating |
---|
600 V |
Operating |
---|
-40°C To +90°C |
Stationary Min. | Installation Min. |
---|---|
16.91 in (429.5 mm) | 16.91 in |
Max. Pull Tension: | 1664 lbs (754.8 kg) |
Bulk Cable Weight: | 1016 lbs/1000ft |
Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, Burial |
CEC / C(UL) Compliance: | HL, ACIC |
European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Update and Revision: | Revision Number: 0.283 Revision Date: 12-22-2023 |