(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(933)SPIDER Fast/Gigabit Switches
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
(45)Cellular Routers
(10)Wireless LAN Devices
(10)BAT450-F WLAN Access Points
(1)BAT867 - Industrial Wireless Access Points
(5)BAT-C2
(3)OpenBAT-R / -F
(1)Wireless LAN Controller
(2)Antennas
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
(10)Canadian Instrumentation Cable TC-ACIC 600V, 20+G Conductor 16AWG (7x24) Bare Copper, XLPE Insulation, PVC Inner Jacket, Aluminum Interlock Armor, Blue PVC Outer Jacket, 90C Dry/Wet CSA HL SUN RES -40C
AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
16 | 7x24 | BC - Bare Copper | 20 |
16 | BC - Bare Copper | 1 |
Conductor Count: | 20 |
Material |
---|
XLP, XLPO, XLPE (Thermoset) |
XLP, XLPO, XLPE (Thermoset) |
Number | Color |
---|---|
1 | White and Numbered 1 |
2 | Black and Numbered 2 |
3 | Black and Numbered 3 |
4 | Black and Numbered 4 |
5 | Black and Numbered 5 |
6 | Black and Numbered 6 |
7 | Black and Numbered 7 |
8 | Black and Numbered 8 |
9 | Black and Numbered 9 |
10 | Black and Numbered 10 |
11 | Black and Numbered 11 |
12 | Black and Numbered 12 |
13 | Black and Numbered 13 |
14 | Black and Numbered 14 |
15 | Black and Numbered 15 |
16 | Black and Numbered 16 |
17 | Black and Numbered 17 |
18 | Black and Numbered 18 |
19 | Black and Numbered 19 |
20 | Black and Numbered 20 |
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.77 in |
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 1.130 in |
Type of Armor | Material | Diameter over Armoring |
---|---|---|
Interlocked | Aluminum | 1.03 in |
Nominal Conductor DCR |
---|
4.2 Ohm/1000ft |
Max. Recommended Current [A] |
---|
7 Amps per Conductor at 25ºC |
Non-UL Voltage Rating |
---|
600 V RMS |
Non-UL Temp Rating: | 90°C |
UL Temp Rating: | N/A |
Operating Temp Range: | -40°C To +90°C |
Wet Temp Range: | -40°C To +90 °C |
Dry Temp Range: | -40°C To +90 °C |
Bulk Cable Weight: | 636 lbs/1000ft |
Max. Pull Tension: | 347 lbs |
Min Bend Radius/Minor Axis: | 13.7 in |
CSA AWM Compliance: | C22.2#239, HAZ LOC, C22.2#0.3 Clause 4.31 Low Acid Gas |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/96/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU RoHS Compliance Date (yyyy-mm-dd): | 2006-01-01 |
MII Order #39 (China RoHS): | Yes |
Suitability - Burial: | Yes |
Suitability - Hazardous Locations: | Yes |
Suitability - Indoor: | Yes |
Suitability - Outdoor: | Yes |
Suitability - Sunlight Resistance: | Yes |
CSA Flammability: | FT4 |
UL voltage rating: | N/A |
Plenum (Y/N): | No |
Item # | Putup Type | UPC |
---|---|---|
29007 J225000 | Reel | 612825331292 |
29007 J225000 | Reel |
Update and Revision: | Revision Number: 0.189 Revision Date: 06-24-2020 |