(2196)Modular Couplers
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
(829)Workstation Outlets
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
(10)UL Type TC (1277) XLPE/PVC, 37 Conductor 16AWG (7x24) Bare Copper, XLPE Insulation E2 Color Code, Black PVC Outer Jacket, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR
AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
16 | 7x24 | BC - Bare Copper | 37 |
Conductor Count: | 37 |
Material | Nominal Diameter |
---|---|
XLP, XLPO, XLPE (Thermoset) | 0.118 in |
Number | Color |
---|---|
1 | Black and Numbered 1 |
2 | Red and Numbered 2 |
3 | Blue and Numbered 3 |
4 | Orange and Numbered 4 |
5 | Yellow and Numbered 5 |
6 | Brown and Numbered 6 |
7 | Red/Black and Numbered 7 |
8 | Blue/Black and Numbered 8 |
9 | Orange/Black and Numbered 9 |
10 | Yellow/Black and Numbered 10 |
11 | Brown/Black and Numbered 11 |
12 | Black/Red and Numbered 12 |
13 | Blue/Red and Numbered 13 |
14 | Orange/Red and Numbered 14 |
15 | Yellow/Red and Numbered 15 |
16 | Brown/Red and Numbered 16 |
17 | Black/Blue and Numbered 17 |
18 | Red/Blue and Numbered 18 |
19 | Orange/Blue and Numbered 19 |
20 | Yellow/Blue and Numbered 20 |
21 | Brown/Blue and Numbered 21 |
22 | Black/Orange and Numbered 22 |
23 | Red/Orange and Numbered 23 |
24 | Blue/Orange and Numbered 24 |
25 | Yellow/Orange and Numbered 25 |
26 | Brown/Orange and Numbered 26 |
27 | Black/Yellow Numbered 27 |
28 | Red/Yellow and Numbered 28 |
29 | Blue/Yellow and Numbered 29 |
30 | Orange/Yellow and Numbered 30 |
31 | Brown/Orange and Numbered 31 |
32 | Black/Brown and Numbered 32 |
33 | Red/Brown and Numbered 33 |
34 | Blue/Brown and Numbered 34 |
35 | Orange/Brown and Numbered 35 |
36 | Yellow/Brown and Numbered 36 |
37 | Black and Numbered 37 |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | 0.992 in | 0.083 in |
Nominal Conductor DCR |
---|
4.2 Ohm/1000ft |
Max. Recommended Current [A] |
---|
3.6 Amps per Conductor at 30ºC |
Description | UL Description | UL Voltage Rating | Voltage Rating [V] |
---|---|---|---|
Type TC-ER | TC-ER | 600 V RMS (Type TC) | 600 V RMS (Type TC) |
UL Temp Rating: | 90°C Dry, 90°C Wet |
Operating Temp Range: | -30°C To +90°C |
Wet Temp Range: | -30°C To +90 °C |
Dry Temp Range: | -30°C To +90 °C |
UV Resistance: | Yes |
Bulk Cable Weight: | 631 lbs/1000ft |
Max. Pull Tension: | 747 lbs |
Min Bend Radius/Minor Axis: | 3.97 in |
NEC/(UL) Compliance: | TC-ER, XHHW-2 |
Other Compliance: | ICEA S-73-532, S-95-658, S-61-524 |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | Yes |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2005-04-01 |
Suitability - Burial: | Yes |
Suitability - Indoor: | Yes |
Suitability - Outdoor: | Yes |
Suitability - Sunlight Resistance: | Yes |
UL Flammability: | UL 1685 UL Loading |
CSA Flammability: | FT4 |
IEEE Flammability: | 1202 |
UL voltage rating: | 600 V RMS (Type TC) |
Plenum (Y/N): | No |
Item # | Putup Type |
---|---|
28627C 0102500 | Reel |
Update and Revision: | Revision Number: 0.28 Revision Date: 06-24-2020 |