(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(10)UL Type TC (1277) XLPE/PVC, 19 Conductor 16AWG (7x24) Bare Copper, XLPE Insulation E2 Color Code, Black PVC Outer Jacket, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR
AWG | Stranding | Material | Nominal Diameter | No. of Conductors |
---|---|---|---|---|
16 | 7x24 | BC - Bare Copper | 0.0571 in | 19 |
Conductor Count: | 19 |
Material | Nominal Diameter |
---|---|
XLP, XLPO, XLPE (Thermoset) | 0.118 in |
Number | Color |
---|---|
ICEA S-73-732 Table E2 | Black and Numbered 1 |
2 | Red and Numbered 2 |
3 | Blue and Numbered 3 |
4 | Orange and Numbered 4 |
5 | Yellow and Numbered 5 |
6 | Brown and Numbered 6 |
7 | Red/Black and Numbered 7 |
8 | Blue/Black and Numbered 8 |
9 | Orange/Black and Numbered 9 |
10 | Yellow/Black and Numbered 10 |
11 | Brown/Black and Numbered 11 |
12 | Black/Red and Numbered 12 |
13 | Blue/Red and Numbered 13 |
14 | Orange/Red and Numbered 14 |
15 | Yellow/Red and Numbered 15 |
16 | Brown/Red and Numbered 16 |
17 | Black/Blue and Numbered 17 |
18 | Red/Blue and Numbered 18 |
19 | Orange/Blue and Numbered 19 |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | 0.716 in | 0.063 in |
Nominal Conductor DCR |
---|
4.2 Ohm/1000ft |
Max. Recommended Current [A] |
---|
4 Amps per Conductor at 30ºC |
Description | UL Description | UL Voltage Rating | Voltage Rating [V] |
---|---|---|---|
Type TC-ER | TC-ER | 600 V RMS (Type TC) | 600 V RMS (Type TC) |
UL Temp Rating: | 90°C Dry, 90°C Wet |
Operating Temp Range: | -30°C To +90°C |
Wet Temp Range: | -30°C To +90 °C |
Dry Temp Range: | -30°C To +90 °C |
UV Resistance: | Yes |
Bulk Cable Weight: | 328 lbs/1000ft |
Max. Pull Tension: | 384 lbs |
Min Bend Radius/Minor Axis: | 2.86 in |
NEC/(UL) Compliance: | TC-ER, XHHW-2 |
Other Compliance: | ICEA S-73-532, S-95-658, S-61-524 |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | Yes |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2005-04-01 |
Suitability - Burial: | Yes |
Suitability - Indoor: | Yes |
Suitability - Outdoor: | Yes |
Suitability - Sunlight Resistance: | Yes |
UL Flammability: | UL 1685 UL Loading |
CSA Flammability: | FT4 |
IEEE Flammability: | 1202 |
UL voltage rating: | 600 V RMS (Type TC) |
Plenum (Y/N): | No |
Item # | Putup Type |
---|---|
28624C 0102500 | Reel |
Update and Revision: | Revision Number: 0.33 Revision Date: 06-24-2020 |