Networking & Data Cable
(701)Industrial Ethernet Cable
(191)Enterprise Category Cable
(149)Industrial Protocol / Data Bus Cable
(359)Audio Cable
(538)Digital
(105)Analog
(135)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(290)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(392)50 Ohm Transmission Cable
(91)75 Ohm SDI Coax
(106)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(20)Multi-Media Cable
(33)Fiber Cable
(14110)Indoor Fiber Cable
(1582)Indoor/Outdoor Fiber Cable
(7066)Outdoor Fiber Cable
(5162)SMPTE Cable
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
(1201)Instrumentation Cable
(439)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(2)CSA ACIC Cable
(94)Control / Power Cable
(775)VFD Cable
(143)Flex VFD Cable
(13)Four Conductor Cable
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
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(737)Audio, Sound, & Control Cable
(227)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(294)Surveillance Cable
(39)Connectors & Outlets
(3507)Modular Couplers
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
(779)Type A
(598)Type A Field Attachables
(375)Type A Receptacles
(49)Type A Single-Ended Cordsets
(89)Type A Double-Ended Cordsets
(47)Type A Accessories
(32)Type A Adaptor
(6)Type B
(98)Type B Field Attachables
(48)Type B Receptacles
(5)Type B Single-Ended Cordsets
(26)Type B Double-Ended Cordsets
(19)Type C
(83)Workstation Outlets
(122)KeyConnect Outlets
(14)MDVO-Style Outlets
(12)MediaFlex System
(18)Multi Media Modules
(34)Workstation Consolidation
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
(1029)M12 Power
(427)Field Attachables
(8)Receptacles
(60)Single-Ended Cordsets
(199)Double-Ended Cordsets
(148)Splitter
(12)NR Series
(31)ST Series
(59)CA Series
(14)7/8", 1", 1 1/8" Series
(308)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(114)Double-Ended Cordsets
(61)Accessories
(5)M23 Circular Connectors
(66)Mini Power
(69)Receptacles
(14)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(16)Double-Ended Cordsets
(29)G Series
(57)Sensor Actuator Connectors
(1002)M12
(739)Field Attachables
(91)Receptacles
(148)Single-Ended Cordsets
(261)M12-M12 Cordsets
(171)M12-M8 Cordsets
(66)M12-Valve Cordsets
(2)M8
(303)Field Attachables
(4)Receptacles
(50)Single-Ended Cordsets
(121)M8-M8 Cordsets
(63)M8-M12 Cordsets
(64)M8-Valve Cordsets
(1)Accessories
(18)M8 and M12 Splitter
(6)Data Connectors
(253)Adapter and Splitter
(4)Double-Ended Cordsets
(141)Field Attachables
(18)Receptacles
(29)Single-Ended Cordsets
(61)SPE Connectors
(51)Assemblies & Cordsets
(1172)Fiber Patch Cords
(485)Double-Ended Cordsets
(76)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(500)AV Assemblies
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
(1362)Managed Switches
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
(122)DRAGON MACH4000
(16)GREYHOUND 1020/1030
(11)GREYHOUND 1040
(23)GREYHOUND 2000
(17)GREYHOUND 105/106
(17)GREYHOUND 103
(8)MACH100
(23)MACH1020/1030
(3)MACH1040
(4)Embedded Ethernet
(3)IP65/IP67 Switches & Routers
(36)Security & Firewalls
(25)MPLS Networks
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
(394)Cellular Routers
(10)Wireless LAN Devices
(23)BAT450-F WLAN Access Points
(2)BAT867 - Industrial Wireless Access Points
(7)BAT-C2
(5)Dragonfly Railway Wi-Fi 6 Radios
(7)OpenBAT-R / -F
(2)Wireless LAN Controller
(1)Antennas
(45)Accessories
(16)Industrial and IIoT-Routers
(56)Railway Routers
(132)Vehicle Routers
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
(8)MTS2600 L2 Switch
(3)Archive
(50)Services
(18)Enterprise Ethernet
(34)SFP
(24)Stacking Cable
(5)Racks & Cabinets
(193)Server Cabinets
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
(33)Cable Runways
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
UL Type TC (1277) PVC-Nylon/PVC, 8 Conductor 16AWG (7x24) Bare Copper, PVC-NYL Insulation E2 Color Code, Black PVC Outer Jacket, 600V TC-ER 150V NPLF 90C Dry/Wet SUN RES DIR BUR
| Suitable Applications: | Power and Control Applications up to 600V; Class 1 Division 2 Hazardous Locations; Recommended Cable Gland Belden BTC075A0551RA |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 8 | 16 AWG | 7x24 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PVC/Nylon - Polyvinyl Chloride + Nylon | 0.020 in (0.51 mm) | 0.099 in (2.5 mm) | Black, Red, Blue, Orange, Yellow, Brown, Red/Black, Blue/Black |
| Material |
|---|
| No Shield |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.047 in (1.2 mm) | 0.422 in (10.7 mm) | Yes |
| Overall Cable Diameter (Nominal): | 0.422 in (10.7 mm) |
| Nom. Conductor DCR | Max. Current |
|---|---|
| 4.45 Ohm/1000ft | 12.6 Amps per Conductor at 30ºC |
| UL Voltage Rating |
|---|
| 600 V (TC-ER), 150 V (NPLF) |
| UL Temperature | Operating |
|---|---|
| 90°C Dry, 90°C Wet | Wet/Dry: -30°C to 90°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.688 in (42.88 mm) | 2.11 in (53.6 mm) |
| Max. Pull Tension: | 285.6 lbs (129.5 kg) |
| Bulk Cable Weight: | 122 lbs/1000ft |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, Burial |
| Flammability / Reaction to Fire: | UL 1685 UL Loading, IEEE 1202 FT4 |
| NEC / UL Compliance: | Article 760, Article 336, Article 402, TC-ER, NPLF, TFFN |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.594 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 28616A 01010000 | Reel | 612825365303 | |||
| 28616A 01010000 | Reel | 612825365303 | |||
| 28616A 0105000 | Black | Reel | 5,000 ft | 612825136262 | C Z |
| Footnote: | C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN. |