(1379)600V Control (AWM Style) Cable
(53)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(50)Vision Systems
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
(109)UL Type TC (1277) PVC-Nylon/PVC, 15 Conductor 18AWG (7x26) Bare Copper, PVC-NYL Insulation E2 Color Code, Black PVC Outer Jacket, 600V TC-ER 150V NPLF 90C Dry/Wet SUN RES DIR BUR
Suitable Applications: | Power and Control Applications up to 600V |
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 15 | 18 AWG | 7x26 | BC - Bare Copper |
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | PVC/Nylon - Polyvinyl Chloride + Nylon | 0.020 in (0.51 mm) | 0.087 in (2.2 mm) | Black, Red, Blue, Orange, Yellow, Brown, Red/Black, Blue/Black, Orange/Black, Yellow/Black, Brown/Black, Black/Red, Blue/Red, Orange/Red, Yellow/Red |
Material |
---|
No Shield |
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.047 in (1.2 mm) | 0.503 in (12.8 mm) | Yes |
Overall Cable Diameter (Nominal): | 0.503 in (12.8 mm) |
Nom. Conductor DCR | Max. Current |
---|---|
7.06 Ohm/1000ft | 24 Amps per Conductor at 30ºC |
UL Voltage Rating |
---|
600 V (TC-ER), 150 V (NPLF) |
UL Temperature | Operating |
---|---|
90°C Dry, 90°C Wet | Wet/Dry: -30°C to 90°C |
Stationary Min. | Installation Min. |
---|---|
2.012 in (51.10 mm) | 2.515 in (63.88 mm) |
Max. Pull Tension: | 336 lbs (152 kg) |
Bulk Cable Weight: | 203 lbs/1000ft |
Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, Burial |
Flammability / Reaction to Fire: | UL 1685 UL Loading, IEEE 1202 FT4 |
NEC / UL Compliance: | Article 760, Article 336, Article 402, TC-ER, NPLF, TFFN |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Update and Revision: | Revision Number: 0.381 Revision Date: 04-14-2023 |
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
28605A 01010000 | Reel | 612825365402 | |||
28605A 0105000 | Black | Reel | 5,000 ft | 612825136194 | C Z |