(2196)Modular Couplers
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
(829)Workstation Outlets
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
(10)UL Type TC (1277) PVC-Nylon/PVC, 8 Conductor 18AWG (7x26) Bare Copper, PVC-NYL Insulation E2 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, 600V TC-ER 150V NPLF 90C Dry/Wet SUN RES DIR BUR
AWG | Stranding | Material | Nominal Diameter | No. of Conductors |
---|---|---|---|---|
18 | 7x26 | BC - Bare Copper | 0.045 in | 8 |
Conductor Count: | 8 |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PVC/Nylon - Polyvinyl Chloride + Nylon | 0.088 in | 0.024 in |
Number | Color |
---|---|
1 | Black |
2 | Red |
3 | Blue |
4 | Orange |
5 | Yellow |
6 | Brown |
7 | Red/Black |
8 | Blue/Black |
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG |
---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 18 |
Material | Nominal Diameter | Nominal Wall Thickness | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.392 in | 0.047 in | Yes |
Nominal Conductor DCR |
---|
6.7 Ohm/1000ft |
Max. Recommended Current [A] |
---|
4.8 Amps per Conductor at 25ºC |
UL Description | UL Voltage Rating | Voltage Rating [V] |
---|---|---|
TC-ER | 600 V RMS (Type TC) | 600 V RMS (Type TC) |
NPLF | 150 V RMS (Type NPLF) |
UL Temp Rating: | 90°C Dry, 90°C Wet |
Operating Temp Range: | Wet/Dry: -30°C to 90°C |
Wet Temp Range: | -30°C To +90 °C |
Dry Temp Range: | -30°C To +90 °C |
Bulk Cable Weight: | 89 lbs/1000ft |
Max. Pull Tension: | 176 lbs |
Min Bend Radius/Minor Axis: | 3.9 in |
NEC/(UL) Compliance: | NPLF, TC-ER, TFFN Singles |
Other Compliance: | ICEA S-73-532 (WC57), S-61-402 |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
MII Order #39 (China RoHS): | Yes |
Suitability - Burial: | Yes |
Suitability - Indoor: | Yes |
Suitability - Outdoor: | Yes |
Suitability - Sunlight Resistance: | Yes |
C(UL) Flammability: | FT4 |
UL Flammability: | UL1685 UL Loading |
IEEE Flammability: | 1202 |
UL voltage rating: | 600 V RMS (Type TC) |
Plenum (Y/N): | No |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
28601AS 0105000 | Black | Reel | 5,000 ft | 612825136170 |
28601AS01010000 | Black | Reel | 10,000 ft | 612825136187 |
Footnote: | C - CRATE REEL PUT-UP. |
Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN. |
Update and Revision: | Revision Number: 0.227 Revision Date: 09-30-2020 |