Product Hierarchy
Product Hierarchy

28600A - TC VN/PVC, 6 C #18 Str BC, PVC-NYL Ins E2, Blk PVC Jkt, 600V TC-ER 150V NPLF 90C Dry/Wet SUN RES DIR BUR


UL Type TC (1277) PVC-Nylon/PVC, 6 Conductor 18AWG (7x26) Bare Copper, PVC-NYL Insulation E2 Color Code, Black PVC Outer Jacket, 600V TC-ER 150V NPLF 90C Dry/Wet SUN RES DIR BUR

Product Overview

Suitable Applications: Power and Control Applications up to 600V; Class 1 Division 2 Hazardous Locations; Recommended Cable Gland Belden BTC075A0551RA

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)618 AWG7x26BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PVC/Nylon - Polyvinyl Chloride + Nylon0.021 in (0.53 mm)0.088 in mmBlack, Red, Blue, Orange, Yellow, Brown
Outer Shield
Material
No Shield
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.047 in (1.2 mm)0.34 in (8.6 mm)Yes
Overall Cable Diameter (Nominal): 0.34 in (8.6 mm)

Electrical Characteristics

Electricals
Nom. Conductor DCRMax. Current
6.66 Ohm/1000ft11.2 Amps per Conductor at 30ºC
Voltage
UL Voltage Rating
600 V (TC-ER), 150 V (NPLF)

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C Dry, 90°C Wet-30°C To +90°C
Bend Radius
Stationary Min.Installation Min.
1.36 in (34.5 mm)1.7 in (43 mm)
Bulk Cable Weight: 83 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, UV Resistance, Burial
Flammability / Reaction to Fire: UL1685 UL Loading, FT4, IEEE 1202 FT4
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 336, TC-ER, TFFN
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.520 Revision Date: 04-09-2026

Part Numbers

Variants
Item #ColorPutup TypeUPC
28600A 0105000BlackReel612825399087
Date: 2005-04-01
Cabling Solutions for Industrial Applications
Instrumentation and Control Cable
Cabling Solutions for Industrial Applications
No accessories are available for this product