HOOK-UP WIRE, 1 Conductor 26 AWG (19/38) SPC - Silver Plated Copper, PTFE Insulation
| Suitable Applications: | Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Insulated Wire | 1 | 26 AWG | 19x38 | SC - Silvered Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Insulated Wire | PTFE - Polytetrafluoroethylene | 0.006 in (0.15 mm) | 0.031 in (0.79 mm) | White |
| Nom. Diameter |
|---|
| 0.031 in (0.79 mm) |
| Overall Cable Diameter (Nominal): | 0.031 in (0.79 mm) |
| Element | Nom. Inductance |
|---|---|
| Insulated Wire | 0.04 µH/ft (0.13 µH/m) |
| Voltage Rating |
|---|
| 250 V (MIL-SPEC) |
| Operating |
|---|
| -60°C To +200°C |
| Stationary Min. |
|---|
| 0.3 in (7.6 mm) |
| Max. Pull Tension: | 6 lbs (2.7 kg) |
| Environmental Suitability: | Indoor |
| Sustainability: | CA Prop 65 |
| Military Compliance: | MIL-W-16878/6 |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.96 Revision Date: 06-30-2026 |
| Item # | Color | Putup Type | Length |
|---|---|---|---|
| 2843/19 OR005 | White | Reel | 100 ft |
| 2843/19 RD005 | White | Reel | 100 ft |
| 2843/19 BL005 | White | Reel | 100 ft |
| 2843/19 SL005 | White | Reel | 100 ft |
| 2843/19 BR005 | White | Reel | 100 ft |
| 2843/19 YL005 | White | Reel | 100 ft |
| 2843/19 VI005 | White | Reel | 100 ft |
| 2843/19 BK005 | White | Reel | 100 ft |
| 2843/19 GR005 | White | Reel | 100 ft |
| 2843/19 WH005 | White | Reel | 100 ft |
| 2843/19 OR001 | White | Reel | 1,000 ft |
| 2843/19 BL001 | White | Reel | 1,000 ft |
| 2843/19 VI001 | White | Reel | 1,000 ft |
| 2843/19 WH001 | White | Reel | 1,000 ft |
| 2843/19 BK001 | White | Reel | 1,000 ft |
| 2843/19 RD001 | White | Reel | 1,000 ft |
| 2843/19 YL001 | White | Reel | 1,000 ft |
| 2843/19 BR001 | White | Reel | 1,000 ft |
| 2843/19 SL001 | White | Reel | 1,000 ft |
| 2843/19 GR001 | White | Reel | 1,000 ft |