Product Hierarchy
Product Hierarchy

28340AS - TC VN/PVC, 9 C #16 Str BC, PVC-NYL Ins E2, OS, Blk PVC Jkt, 600V TC-ER 150V NPLF 90C Dry/Wet SUN RES DIR BUR




UL Type TC (1277) PVC-Nylon/PVC, 9 Conductor 16AWG (7x24) Bare Copper, PVC-NYL Insulation E2 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, 600V TC-ER 150V NPLF 90C Dry/Wet SUN RES DIR BUR

Product Overview

Suitable Applications: Power and Control Applications up to 600V

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)916 AWG7x24BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PVC/Nylon - Polyvinyl Chloride + Nylon0.020 in (0.51 mm)0.099 in (2.5 mm)Black, Red, Blue, Orange, Yellow, Brown, Red/Black, Blue/Black, Orange/Black
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%16 AWG (7x24) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.047 in (1.2 mm)0.453 in (11.5 mm)Yes
Overall Cable Diameter (Nominal): 0.453 in (11.5 mm)

Electrical Characteristics

Electricals
Nom. Conductor DCRMax. Current
4.2 Ohm/1000ft12.6 Amps per Conductor at 30ºC
Nom Outer Shield DCR: 2.98 Ohm/1000ft (9.78 Ohm/km)
Voltage
UL Voltage Rating
600 V (TC-ER), 150 V (NPLF)

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C Dry, 90°C WetWet/Dry: -30°C to 90°C
Bend Radius
Stationary Min.Installation Min.
5.436 in (138.1 mm)5.436 in (138.1 mm)
Max. Pull Tension: 350 lbs (160 kg)
Bulk Cable Weight: 145 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, Burial
Flammability / Reaction to Fire: UL1685 UL Loading, IEEE 1202 FT4
NEC / UL Compliance: Article 336, Article 400, Article 760, TC-ER, NPLF, TFFN
CEC / C(UL) Compliance: .
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

History

Update and Revision: Revision Number: 0.192 Revision Date: 04-09-2026

Part Numbers

Variants
Item #ColorPutup TypeUPC
28340AS 0105000Reel612825365136
28340AS01010000Reel612825330943
28340AS01010000Reel
28340AS 0105000BlackReel612825365136
Date: 2005-04-01
Instrumentation and Control Cable
Cabling Solutions for Industrial Applications