UL Type TC (1277) PVC-Nylon/PVC, 5 Conductor 16AWG (7x24) Bare Copper, PVC-NYL Insulation E2 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, 600V TC-ER 150V NPLF 90C Dry/Wet SUN RES DIR BUR
| Suitable Applications: | Power and Control Applications up to 600V |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 5 | 16 AWG | 7x24 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PVC/Nylon - Polyvinyl Chloride + Nylon | 0.020 in (0.51 mm) | 0.099 in (2.5 mm) | Black, Red, Blue, Orange, Yellow |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 16 AWG (7x24) TC |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.047 in (1.2 mm) | 0.366 in (9.30 mm) | Yes |
| Overall Cable Diameter (Nominal): | 0.366 in (9.30 mm) |
| Nom. Conductor DCR | Max. Current |
|---|---|
| 4.2 Ohm/1000ft (14 Ohm/km) | 14.4 Amps per Conductor at 30ºC |
| Nom Outer Shield DCR: | 3.04 Ohm/1000ft (9.97 Ohm/km) |
| UL Voltage Rating |
|---|
| 600 V (TC-ER), 150 V (NPLF) |
| UL Temperature | Operating | Storage |
|---|---|---|
| 90°C Dry, 90°C Wet | -40°C to 90°C Static Operating | -40°C to 90°C |
| Stationary Min. | Installation Min. |
|---|---|
| 4.392 in (111.6 mm) | 4.392 in (111.6 mm) |
| Max. Pull Tension: | 210 lbs (95 kg) |
| Bulk Cable Weight: | 94 lbs/1000ft (140 kg/km) |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, Burial |
| Flammability / Reaction to Fire: | UL1685 UL Loading, IEEE 1202 FT4 |
| NEC / UL Compliance: | Article 336, Article 400, Article 760, TC-ER, NPLF, TFFN |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| Update and Revision: | Revision Number: 0.285 Revision Date: 03-04-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 28339AS 0105000 | Reel | 612825136132 | |||
| 28339AS 0105000 | Black | Reel | 5,000 ft | 612825136132 | |
| 28339AS01010000 | Black | Reel | 10,000 ft | 612825136149 | C Z |
| Footnote: | C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN. |