Product Hierarchy
Product Hierarchy

2829/3 - Communication and Control, 3C #18, Str, PTFE, 600 V

Communication and Control, 3 Conductor 18 AWG (19/30) SPC - Silver Plated Copper, PTFE Insulation, Overall Silver Plated Copper Shield, White PTFE Tape Outer Jacket

Product Overview

Suitable Applications: Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)318 AWG19x30SC - Silvered Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PTFE - Polytetrafluoroethylene0.010 in (0.25 mm)0.069 in (1.8 mm)White, Black, Red
Outer Shield
Shield TypeMaterialCoverage
BraidSilvered Copper (SC)90%
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PTFE - Polytetrafluoroethylene0.012 in (0.30 mm)0.197 in (5.00 mm)
Overall Cable Diameter (Nominal): 0.197 in (5.00 mm)

Electrical Characteristics

Electricals
ElementNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Inductance
Conductor(s)29 pF/ft (95 pF/m)52 pF/ft (170 pF/m)0.15 µH/ft (0.49 µH/m)
Nom Outer Shield DCR: 44 Ohm/1000ft (140 Ohm/km)
Voltage
Voltage Rating
600 V (MIL-SPEC)

Mechanical Characteristics

Temperature
Operating
-60°C To +200°C
Bend Radius
Stationary Min.
2.0 in (51 mm)
Max. Pull Tension: 1.25 lbs (0.567 kg)

Standards and Compliance

Environmental Suitability: Indoor
Sustainability: CA Prop 65
Military Compliance: MIL-W-16878/4
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.15 Revision Date: 06-30-2026

Part Numbers

Variants
Item #ColorPutup TypeLength
2829/3 WH005WhiteReel100 ft
No accessories are available for this product