Communication and Control, 2 Conductor 18 AWG (19/30) SPC - Silver Plated Copper, PTFE Insulation, Overall Silver Plated Copper Shield, White PTFE Tape Outer Jacket
| Suitable Applications: | Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 2 | 18 AWG | 19x30 | SC - Silvered Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PTFE - Polytetrafluoroethylene | 0.010 in (0.25 mm) | 0.069 in (1.8 mm) | White, Black |
| Shield Type | Material | Coverage |
|---|---|---|
| Braid | Silvered Copper (SC) | 90% |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PTFE - Polytetrafluoroethylene | 0.012 in (0.30 mm) | 0.186 in (4.72 mm) |
| Overall Cable Diameter (Nominal): | 0.186 in (4.72 mm) |
| Element | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Inductance |
|---|---|---|---|---|
| Conductor(s) | 33 pF/ft (110 pF/m) | 59 pF/ft (190 pF/m) | 44 Ohm | 0.15 µH/ft (0.49 µH/m) |
| Nom Outer Shield DCR: | 51 Ohm/1000ft (170 Ohm/km) |
| Voltage Rating |
|---|
| 600 V (MIL-SPEC) |
| Operating |
|---|
| -60°C To +200°C |
| Stationary Min. |
|---|
| 1.9 in (48 mm) |
| Max. Pull Tension: | 0.88 lbs (0.40 kg) |
| Environmental Suitability: | Indoor |
| Sustainability: | CA Prop 65 |
| Military Compliance: | MIL-W-16878/4 |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.96 Revision Date: 06-30-2026 |
| Item # | Color | Putup Type | Length |
|---|---|---|---|
| 2829/2 WH005 | White | Reel | 100 ft |
| 2829/2 WH001 | White | Reel | 1,000 ft |