Indoor/Outdoor, 3-Channel SMPTE Stadium Cable, 6 Single Mode Fibers, 6 TC Conductor 18 AWG (19x30) and 6 TC Conductor 24 AWG (7x32), Beldfoil Shields, Water Blocking Tape, CPE Jacket
| Product Category: | SMPTE Cable |
| Suitable Applications: | 3 Channel Composite Camera Cable |
| Fiber Type: | OS2, G.657.A2 |
| Fiber Buffer Material: | PVC - Polyvinyl Chloride |
| Fiber Buffer Diameter: | 900 µm |
| Fiber Count: | 6 |
| Fiber Color Code: | Yellow Printed |
| Subunit Waterblocking: | Aramid Yarn |
| Fibers Per Subunit: | 1 |
| Conductor Size: | 24 AWG, 18 AWG |
| Insulation Material: | PVC |
| Wavelength | 1310 nm | 1550 nm |
|---|---|---|
| Max. Attenuation | 0.50 dB/km | 0.50 dB/km |
| Bulk Cable Weight: | 134 lbs/1000ft (199 kg/km) |
| Operating Temperature Range: | -40°C to 70°C |
| Installation Temperature Range: | -10°C to 70°C |
| Storage Temperature Range: | -40°C to 70°C |
| Environmental Suitability: | Indoor - Riser, Indoor, Outdoor |
| Flammability / Reaction to Fire: | UL1666 Vertical Shaft |
| NEC / UL Compliance: | CMR |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Copper conductor quads are individually shielded with individual drain wire |
| Update and Revision: | Revision Number: 0.147 Revision Date: 09-07-2025 |
| Item # | Put-Up Type | Length | UPC |
|---|---|---|---|
| 2824RW 005CUT | Reel | ||
| 2824RW 0051000 | Reel | 1,000 ft | 612825400066 |
| 2824RW 0055000 | Reel | 5,000 ft | 612825400073 |