Suitable Applications: |
Multi-channel interconnect between audio equipment such as microphones, speakers, amplifiers, mixing consoles; Live events or studio sound; Analog audio; Dual-purpose indoor/outdoor with no transition; Below-grade, wet-locations |
Element | Number of Element | AWG | Stranding | Material |
---|
Pair(s) | 12 | 22 | 7x30 | TC - Tinned Copper |
Element | Material | Thickness | Nom. Insulation Diameter | Color Code |
---|
Pair(s) | PP - Polypropylene | 0.011 in | 0.05 | Black & Red |
Element | Shield Type | Material | Coverage | Drainwire Type | Notes |
---|
Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC | Inner Jackets and shields are bonded so both can be removed with automatic stripping equipment. |
Shield Type | Material | Coverage | Drainwire Type |
---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 18 AWG (19x30) TC |
Waterblocking: |
Waterblock Tape |
Material | Nom. Diameter |
---|
PVC - Polyvinyl Chloride | 0.133 in |
Table Notes: |
Inner jacket Colors are: Brown, Red, Orange, Yellow, Green, Blue, Purple, Gray, White, Black, Tan, Pink |
Material | Thickness | Nom. Diameter |
---|
CPE - Chlorinated Polyethylene | 0.064 in | 0.701 in |
Cable Diameter (Nominal): |
0.701 in |
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|
Pair(s) | 14.8 Ohm/1000ft | 31 pF/ft | 56 pF/ft | 50 Ohm | 66% | 1.45 Amps per conductor @ 25°C |
Nom Outer Shield DCR: |
11.8 Ohm/1000ft |
UL Voltage Rating |
---|
300 V (CMR) |
UL Rating | Operating |
---|
75°C | -20°C to +75°C |
Stationary Min. | Installation Min. |
---|
7 in | 7 in |
Max. Pull Tension: |
327 lbs |
Bulk Cable Weight: |
253 lbs/1000ft |
Environmental Suitability: |
Indoor/Outdoor, Indoor, Outdoor |
Flammability / Fire Resistance: |
UL1666 Riser |
NEC / UL Compliance: |
Article 800, CMR |
European Directive Compliance: |
EU CE Mark, EU Directive 2015/863/EU, EU Directive 2011/65/EU (ROHS II), EU Directive 2012/19/EU (WEEE) |
APAC Compliance: |
China RoHS II (GB/T 26572-2011) |
Notes: |
Print legend includes sequential footage marks. |
Update and Revision: |
Revision Number: 0.140 Revision Date: 09-30-2020 |
Indoor-Outdoor-Stadium-Cables_PB00120.pdf
No accessories are available for this product