UL Type TC (1277) PVC-Nylon/PVC, 4+G Conductor 4/0+4AWG (19x10+7x12) Bare Copper, PVC-NYL Insulation M4 Color Code, Black PVC Outer Jacket, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR
| Suitable Applications: | Power and Control Applications up to 600V; Class 1 Division 2 Hazardous Locations; Recommended Cable Gland Belden BTC200A1971RA |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 4 | 4/0 | 19x10 | BC - Bare Copper |
| Ground | 1 | 4 | 7x12 | BC - Bare Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| PVC/Nylon - Polyvinyl Chloride + Nylon | 0.054 in (1.4 mm) | 0.621 in (15.8 mm) | ICEA Chart M4 |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.116 in (2.95 mm) | 1.775 in (45.09 mm) | Yes |
| Element | Nom. Conductor DCR | Max. Current |
|---|---|---|
| Conductor(s) | 0.052 Ohm/1000ft | 208 Amps per Conductor at 30ºC |
| Ground | 0.26 Ohm/1000ft (0.85 Ohm/km) | 95 Amps per Conductor at 30ºC |
| UL Voltage Rating |
|---|
| 600 V (TC-ER) |
| UL Temperature | Operating |
|---|---|
| 90°C Dry, 90°C Wet | -30°C to 90°C Dry/Wet |
| Stationary Min. | Installation Min. |
|---|---|
| 8.85 in (225 mm) | 8.85 in (225 mm) |
| Max. Pull Tension: | 10691 lbs (4849.4 kg) |
| Bulk Cable Weight: | 3386 lbs/1000ft |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, Burial |
| Flammability / Reaction to Fire: | UL 1685 UL loading, IEEE 1202 FT4 |
| NEC / UL Compliance: | Article 336, TC-ER, THWN-2 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.197 Revision Date: 09-07-2025 |
| Item # | Putup Type | UPC |
|---|---|---|
| 28178A 0102500 | Reel | 612825365563 |