(777)600V Control (AWM Style) Cable
(401)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1310)Instrumentation Cable
(475)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(13)CSA ACIC Cable
(94)Control / Power Cable
(848)VFD Cable
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
(3636)Modular Couplers
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
(1061)M12
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
(25)Data Connectors
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
UL Type TC (1277) PVC-Nylon/PVC, 4+G Conductor 3/0+4AWG (Class B) Bare Copper, PVC-NYL Insulation M4 Color Code, Black PVC Outer Jacket, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR
| Suitable Applications: | Power and Control Applications up to 600V; Class 1 Division 2 Hazardous Locations; Recommended Cable Gland Belden BTC200A1741RA |
| Element | No. of Elements | Size | Stranding | Material | Notes |
|---|---|---|---|---|---|
| Conductor(s) | 4 | 3/0 AWG | 19x10 | BC - Bare Copper | |
| Ground | 1 | 4 AWG | 7x12 | BC - Bare Copper | Uninsulated Bare Copper Ground |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PVC/Nylon - Polyvinyl Chloride + Nylon | 0.064 in (1.6 mm) | 0.584 in mm | Black and Numbered |
| Material |
|---|
| No Shield |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.085 in (2.2 mm) | 1.566 in (39.78 mm) | Yes |
| Overall Cable Diameter (Nominal): | 1.566 in (39.78 mm) |
| Element | Nom. Conductor DCR | Max. Current |
|---|---|---|
| Conductor(s) | 0.067 Ohm/1000ft (0.22 Ohm/km) | 180 Amps per Conductor at 30ºC |
| Ground Wire | 0.26 Ohm/1000ft (0.85 Ohm/km) |
| UL Voltage Rating |
|---|
| 600 V |
| UL Temperature | Operating |
|---|---|
| 90°C Dry, 90°C Wet | Wet/Dry: -30°C To +90°C |
| Stationary Min. | Installation Min. |
|---|---|
| 7.83 in (199 mm) | 7.83 in (199 mm) |
| Max. Pull Tension: | 7980.8 lbs (3620.0 kg) |
| Bulk Cable Weight: | 2688 lbs/1000ft (4000 kg/km) |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, UV Resistance, Burial |
| Flammability / Reaction to Fire: | UL 1685 UL Loading, IEEE 1202 FT4 |
| NEC / UL Compliance: | Article 336, TC-ER, THWN-2 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| Update and Revision: | Revision Number: 0.81 Revision Date: 02-20-2026 |
| Item # | Putup Type | UPC |
|---|---|---|
| 28175A 0102500 | Reel | 612825365471 |