Product Hierarchy
Product Hierarchy

28174C - TC XLPE/PVC, 3 C #3/0 Str BC, XLPE Ins M4, Blk PVC Jkt, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR

UL Type TC (1277) XLPE/PVC, 3 Conductor 3/0AWG (19x) Bare Copper, XLPE Insulation M4 Color Code, Black PVC Outer Jacket, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR

Physical Characteristics (Overall)

Conductor
ElementAWGStrandingMaterialNo. of Conductors
Conductor3/019x10BC - Bare Copper3
Conductor Count: 3
Insulation
MaterialNominal Diameter
XLP, XLPO, XLPE (Thermoset)0.572 in
Color Chart
NumberColor
1Black
2Black
3Black
Outer Jacket Material
MaterialNominal DiameterNominal Wall Thickness
PVC - Polyvinyl Chloride1.416 in0.083 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCR
0.067 Ohm/1000ft
Current
Max. Recommended Current [A]
225 Amps per conductor @ 30°C
Voltage
UL DescriptionUL Voltage RatingVoltage Rating [V]
TC-ER600 V RMS (Type TC)600 V RMS (Type TC)

Temperature Range

UL Temp Rating: 90°C Dry, 90°C Wet
Operating Temp Range: -30°C To +90°C
Wet Temp Range: -30°C To +90 °C

Mechanical Characteristics

Min Bend Radius (Overall): 11.328 in
Min Bend Radius/Minor Axis: 7.08 in

Standards

NEC/(UL) Specification: TC-ER, XHHW-2

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV): Yes
EU Directive 2011/65/EU (ROHS II): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU: Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: Yes
EU RoHS Compliance Date (yyyy-mm-dd): 2005-04-01

Suitability

Suitability - Burial: Yes
Suitability - Outdoor: Yes
Suitability - Sunlight Resistance: Yes

Flammability, LS0H, Toxicity Testing

UL Flammability: UL1685 Vertical Tray Flame Test
UL voltage rating: 600 V RMS (Type TC)

Part Number

Variants
Item #Putup Type
28174C 0102500Reel
28174C 0102500Reel

History

Update and Revision: Revision Number: 0.26 Revision Date: 04-28-2020
Date: 2005-04-01
No accessories are available for this product