(13919)Indoor Fiber Cable
(1457)Indoor/Outdoor Fiber Cable
(7011)Outdoor Fiber Cable
(5151)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3167)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3434)Modular Couplers
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
(751)Type A
(575)Type A Field Attachables
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
6 Pair 22 AWG stranded (7x30) TC conductor, polyolefin insulation, individually shielded with bonded Beldfoil®, numbered/color-coded PVC jackets, jackets and shields are bonded so both strip simultaneously, water blocking tape, overall black CPE jacket and nylon rip cord.
| Suitable Applications: | Analog audio, burial, Sports Stadium |
| Size | Stranding | Material |
|---|---|---|
| 22 | 7x30 | TC - Tinned Copper |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PP - Polypropylene | 0.05 in (1.3 mm) | Brown, Red, Orange, Yellow, Green, Blue, Red & Blk |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.133 in (3.38 mm) |
| Material | Nom. Diameter |
|---|---|
| CPE - Chlorinated Polyethylene | 0.521 in |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Inductance | Max. Current |
|---|---|---|---|---|
| 14.8 Ohm/1000ft (48.6 Ohm/km) | 31 pF/ft (100 pF/m) | 56 pF/ft (180 pF/m) | 0.18 µH/ft (0.59 µH/m) | 2 Amps per Conductor at 25ºC |
| Nom Outer Shield DCR@Cond DCR1-cnv: | 11.8 Ohm/1000ft (38.7 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V RMS |
| UL Temperature | Operating |
|---|---|
| 75°C | -30°C To +75°C |
| Max. Pull Tension: | 131 lbs (59.4 kg) |
| Bulk Cable Weight: | 135 lbs/1000ft (201 kg/km) |
| Environmental Suitability: | Indoor/Outdoor, Indoor, Outdoor, UV Resistance, Aerial - When supported by messenger wire, Burial |
| Flammability / Reaction to Fire: | UL1666 Riser |
| NEC / UL Compliance: | CMR |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Pair jackets and shields are bonded so both strip simultaneously with automatic stripping equipment. Beldfoil® provides high reliability with ease of termination. Print legend includes sequential footage marks. Ripcord under overall jacket. |
| Update and Revision: | Revision Number: 0.192 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 2816RW 0101000 | Black | Reel | 1,000 ft | 612825384885 | |
| 2816RW 0105000 | Black | Reel | 5,000 ft | 612825384892 | C Z |
| Footnote: | C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN. |