Product Hierarchy
Product Hierarchy

28169A - TC VN/PVC, 4+G C #1/0+6 Str BC, PVC-NYL Ins M4, Blk PVC Jkt, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR


UL Type TC (1277) PVC-Nylon/PVC, 4+G Conductor 1/0+6AWG (Class B) Bare Copper, PVC-NYL Insulation M4 Color Code, Black PVC Outer Jacket, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR

Product Overview

Suitable Applications: Power and Control Applications up to 600V; Class 1 Division 2 Hazardous Locations; Recommended Cable Gland Belden BTC150A1501RA

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)41/0 AWG19x12BC - Bare Copper
Ground Wire16 AWG7x14BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PVC/Nylon - Polyvinyl Chloride + Nylon0.0635 in (1.61 mm)0.489 in mmBlack and Numbered
Ground WireNo Insulation
Outer Shield
Material
No Shield
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.083 in (2.1 mm)1.346 in (34.19 mm)Yes
Overall Cable Diameter (Nominal): 1.346 in (34.19 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRMax. Current
Conductor(s)0.106 Ohm/1000ft136 Amps per Conductor at 30ºC
Ground Wire0.42 Ohm/1000ft (1.4 Ohm/km)75 Amps per Conductor at 30ºC
Voltage
UL Voltage Rating
600 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C Dry, 90°C WetWet/Dry: -30°C To +90°C
Bend Radius
Stationary Min.Installation Min.
6.73 in (171 mm)8.076 in (205.1 mm)
Max. Pull Tension: 5461.5 lbs (2477.3 kg)
Bulk Cable Weight: 1786 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, UV Resistance, Burial
Flammability / Reaction to Fire: UL 1685 UL Loading, IEEE 1202 FT4
NEC / UL Compliance: Article 336, TC-ER, THWN-2
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.80 Revision Date: 02-20-2026

Part Numbers

Variants
Item #Putup Type
28169A 0102500Reel
Date: 2005-04-01
No accessories are available for this product