Product Hierarchy
Product Hierarchy

28168C - TC-ER XLPE/PVC, 3+G C #1/0+6 Str BC, XLPE Ins M4, Blk PVC Jkt, 600/1000V TC-ER 90C Dry/Wet SUN RES DIR BUR


UL Type TC (1277) XLPE/PVC, 3+G Conductor 1/0+6AWG (19x12+7x14) Bare Copper, XLPE Insulation M4 Color Code, Black PVC Outer Jacket, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR

Product Overview

Suitable Applications: Power and Control Applications up to 600/1000V Class 1 Division 2 Hazardous Locations; Recommended Cable Gland Belden BTC075A0791RA

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)31/019x12BC - Bare Copper
Ground167x14BC - Bare Copper
Insulation
MaterialNom. ThicknessNom. Insulation DiameterColor Code
XLP, XLPO, XLPE (Thermoset)0.058 in (1.5 mm)0.477 in (12.1 mm)Black and Numbered
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.083 in (2.1 mm)1.198 in (30.43 mm)Yes

Electrical Characteristics

Electricals
ElementNom. Conductor DCRMax. Current
Conductor(s)0.131 Ohm/1000ft (0.430 Ohm/km)170 Amps per Conductor at 30ºC
Ground0.42 Ohm/1000ft (1.4 Ohm/km)
Voltage
UL Voltage Rating
600/1000 V (TC-ER)

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C Dry, 90°C WetWet/Dry: -30°C to 90°C
Bend Radius
Stationary Min.Installation Min.
5.95 in (151 mm)5.95 in (151 mm)
Max. Pull Tension: 4108.1 lbs (1863.4 kg)
Bulk Cable Weight: 1386 lbs/1000ft (2063 kg/km)

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, Burial
Flammability / Reaction to Fire: UL 1685 UL loading, IEEE 1202 FT4
NEC / UL Compliance: Article 336, TC-ER, XHHW-2
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.80 Revision Date: 10-07-2026

Part Numbers

Variants
Item #Putup TypeUPC
28168C 0105000Reel612825359104
28168C 0105000Reel612825359104
28168C 0102501Reel
Date: 2005-04-01
No accessories are available for this product