Product Hierarchy
Product Hierarchy

28168A - TC VN/PVC, 3+G C #1/0+6 Str BC, PVC-NYL Ins M4, Blk PVC Jkt, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR


UL Type TC (1277) PVC-Nylon/PVC, 3+G Conductor 1/0+6AWG (19x12+7x14H) Bare Copper, PVC-NYL Insulation M4 Color Code, Black PVC Outer Jacket, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR

Product Overview

Suitable Applications: Power and Control Applications up to 600V; Class 1 Division 2 Hazardous Locations; Recommended Cable Gland Belden BTC125A1271RA

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)31/019x12BC - Bare Copper
Ground167x14BC - Bare Copper
Insulation
MaterialNom. ThicknessNom. Insulation DiameterColor Code
PVC/Nylon - Polyvinyl Chloride + Nylon0.054 in (1.4 mm)0.471 in (12.0 mm)Black and Numbered
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.083 in (2.1 mm)1.22 in (31.0 mm)Yes

Electrical Characteristics

Electricals
ElementNom. Conductor DCRMax. Current
Conductor(s)0.106 Ohm/1000ft170 Amps per Conductor at 30ºC
Ground0.4 Ohm/1000ft (1.3 Ohm/km)75 Amps per Conductor at 30ºC
Voltage
UL Voltage Rating
600 V (TC-ER)

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C Dry, 90°C WetWet/Dry: -30°C to 90°C
Bend Radius
Stationary Min.Installation Min.
6.1 in (150 mm)6.1 in (150 mm)
Max. Pull Tension: 4108.1 lbs (1863.4 kg)
Bulk Cable Weight: 1373 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, Burial
Flammability / Reaction to Fire: UL 1685 UL loading, IEEE 1202 FT4
NEC / UL Compliance: Article 336, TC-ER, THWN-2
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.86 Revision Date: 08-23-2024

Part Numbers

Variants
Item #Putup TypeUPC
28168A 0102500Reel612825365662
28168A 0103500Reel
28168A 0105000Reel612825365327
28168A 0105300Reel
Date: 2005-04-01
No accessories are available for this product