Product Hierarchy
Product Hierarchy

2815RW - Indoor/Outdoor Stadium Cable, Analog Audio Snake, 4 Pair 22 AWG, stranded, CMR




4 Pair 22 AWG stranded (7x30) TC conductor, polyolefin insulation, individually shielded with bonded Beldfoil®, numbered/color-coded PVC jackets, jackets and shields are bonded so both strip simultaneously, water blocking tape, overall black CPE jacket and nylon rip cord.

Product Overview

Suitable Applications: Analog audio, burial, Sports Stadium

Construction Details

Conductor
SizeStrandingMaterial
227x30TC - Tinned Copper
Insulation
MaterialNom. Insulation DiameterColor Code
PP - Polypropylene0.05 in (1.3 mm)Red & Black
Inner Shield
Shield TypeMaterialCoverage
TapeBi-Laminate (Alum+Poly)100%
Outer Shield
Shield TypeMaterialCoverage
TapeBi-Laminate (Alum+Poly)100%
Inner Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride0.133 in (3.38 mm)
Outer Jacket
MaterialNom. Diameter
CPE - Chlorinated Polyethylene0.432 in

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. InductanceNom. Velocity of Prop.Max. Current
14.8 Ohm/1000ft (48.6 Ohm/km)31 pF/ft (100 pF/m)56 pF/ft (180 pF/m)50 Ohm0.18 µH/ft (0.59 µH/m)66%1.45 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 11.8 Ohm/1000ft (38.7 Ohm/km)
Voltage
UL Voltage Rating
300 V RMS

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-20°C To +75°C
Max. Pull Tension: 109 lbs (49.4 kg)
Bulk Cable Weight: 94 lbs/1000ft (140 kg/km)

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Indoor, Outdoor, UV Resistance, Aerial - When supported by messenger wire
Flammability / Reaction to Fire: UL1666 Riser
NEC / UL Compliance: CMR
CEC / C(UL) Compliance: .
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Pair jackets and shields are bonded so both strip simultaneously with automatic stripping equipment. Beldfoil® provides high reliability with ease of termination. Print legend includes sequential footage marks.

History

Update and Revision: Revision Number: 0.204 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
2815RW 0101000BlackReel1,000 ft612825384908
Footnote: C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.
Date: 2004-01-01
Indoor-Outdoor-Stadium-Cables_PB00120.pdf
No accessories are available for this product