(1287)Instrumentation Cable
(481)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(19)CSA ACIC Cable
(94)Control / Power Cable
(819)VFD Cable
(113)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(106)Safety, Sound, & Security Cable
(767)Audio, Sound, & Control Cable
(239)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(310)Surveillance Cable
(39)Connectors & Outlets
(3666)Modular Couplers
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
(1077)M12
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
UL Type TC (1277) XLPE/PVC, 3+G Conductor 4+8AWG (7x12+7x16) Bare Copper, XLPE Insulation M4 Color Code, Black PVC Outer Jacket, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR
| Suitable Applications: | Power and Control Applications up to 600/1000V Class 1 Division 2 Hazardous Locations; Recommended Cable Gland Belden BTC100A1041RA |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 3 | 4 | 7x12 | BC - Bare Copper |
| Ground | 1 | 8 | 7x16 | BC - Bare Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| XLP, XLPO, XLPE (Thermoset) | 0.047 in (1.2 mm) | 0.319 in (8.10 mm) | Black and Numbered |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.063 in (1.6 mm) | 0.813 in (20.7 mm) | Yes |
| Element | Nom. Conductor DCR | Max. Current |
|---|---|---|
| Conductor(s) | 0.26 Ohm/1000ft (0.85 Ohm/km) | 95 Amps per Conductor at 30ºC |
| Ground | 0.66 Ohm/1000ft (2.2 Ohm/km) |
| UL Voltage Rating |
|---|
| 600/1000 V (TC-ER) |
| UL Temperature | Operating |
|---|---|
| 90°C Dry, 90°C Wet | Wet/Dry: -30°C to 90°C |
| Stationary Min. | Installation Min. |
|---|---|
| 3.24 in (82.3 mm) | 4.05 in (103 mm) |
| Max. Pull Tension: | 1877.4 lbs (851.57 kg) |
| Bulk Cable Weight: | 586 lbs/1000ft (872 kg/km) |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, Burial |
| Flammability / Reaction to Fire: | UL 1685 UL loading, IEEE 1202 FT4 |
| NEC / UL Compliance: | Article 336, TC-ER, XHHW-2 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.269 Revision Date: 10-07-2026 |
| Item # | Putup Type | UPC |
|---|---|---|
| 28156C 01010000 | Reel | 612825359098 |
| 28156C 0105000 | Reel | 612825359135 |
| 28156C 01010000 | Reel | 612825359098 |
| 28156C 0105000 | Reel | 612825359135 |
| 28156S 0102500 | Reel |