Product Hierarchy
Product Hierarchy

28154C - TC XLPE/PVC, 4+G C #6+8 Str BC, XLPE Ins M4, Blk PVC Jkt, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR

UL Type TC (1277) XLPE/PVC, 4+G Conductor 6+8AWG (Class B) Bare Copper, XLPE Insulation M4 Color Code, Black PVC Outer Jacket, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR

Physical Characteristics (Overall)

Conductor
ElementAWGStrandingMaterialNominal DiameterNo. of Conductors
Conductor67x14BC - Bare Copper0.179 in4
Ground87x16BC - Bare Copper0.179 in1
Conductor Count: 4
Insulation
MaterialNominal DiameterNominal Wall Thickness
XLP, XLPO, XLPE (Thermoset)0.270 in0.046 in
No Insulation
Color Chart
NumberColor
1Black Numbered 1
2Black Numbered 2
3Black Numbered 3
4Black Numbered 4
Outer Jacket Material
MaterialNominal DiameterNominal Wall Thickness
PVC - Polyvinyl Chloride0.819 in0.063 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCR
0.4 Ohm/1000ft
Current
Max. Recommended Current [A]
65 Amps per conductor @ 25°C
Voltage
UL DescriptionUL Voltage RatingVoltage Rating [V]
TC-ER600 V RMS (Type TC)600 V RMS (Type TC)

Temperature Range

UL Temp Rating: 90°C Dry, 90°C Wet
Operating Temp Range: -30°C To +90°C
Wet Temp Range: -30°C To +90 °C
Dry Temp Range: -30°C To +90 °C

Mechanical Characteristics

Bulk Cable Weight: 594 lbs/1000ft
Max. Pull Tension: 592 lbs
Min Bend Radius (Overall): 8.25 in
Min Bend Radius/Minor Axis: 3.28 in

Standards

NEC Articles: Article 336
NEC/(UL) Compliance: TC-ER, XHHW-2
IEEE Compliance: 1202

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV): Yes
EU Directive 2011/65/EU (ROHS II): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU: Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: Yes
EU RoHS Compliance Date (yyyy-mm-dd): 2005-04-01
CA Prop 65: Yes

Suitability

Suitability - Burial: Yes
Suitability - Indoor: Yes
Suitability - Outdoor: Yes
Suitability - Sunlight Resistance: Yes

Flammability, LS0H, Toxicity Testing

CSA Flammability: FT4
IEEE Flammability: 1202
UL voltage rating: 600 V RMS (Type TC)

Plenum/Non-Plenum

Plenum (Y/N): No

Part Number

Variants
Item #Putup TypeUPC
28154C 0102500Reel612825359173

History

Update and Revision: Revision Number: 0.30 Revision Date: 04-28-2020
Date: 2005-04-01
No accessories are available for this product