(777)600V Control (AWM Style) Cable
(401)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1310)Instrumentation Cable
(475)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(13)CSA ACIC Cable
(94)Control / Power Cable
(848)VFD Cable
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
(3636)Modular Couplers
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
(1061)M12
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
(25)Data Connectors
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
UL Type TC (1277) PVC-Nylon/PVC, 4 Conductor 6AWG (Class B) Bare Copper, PVC-NYL Insulation M4 Color Code, Black PVC Outer Jacket, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR
| Suitable Applications: | harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc. |
| Element | Size | Stranding | Material |
|---|---|---|---|
| Conductor(s) | 6 | 7x14.5 | BC - Bare Copper |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PVC/Nylon - Polyvinyl Chloride + Nylon | 0.254 in (6.45 mm) | Black Numbered 1, Black Numbered 2, Black Numbered 3, Black Numbered 4 |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.063 in (1.6 mm) | 0.738 in |
| Nom. Conductor DCR | Max. Current |
|---|---|
| 0.41 Ohm/1000ft (1.3 Ohm/km) | 60 Amps per Conductor at 30ºC |
| UL Voltage Rating |
|---|
| 600 V RMS (Type TC) (TC-ER) |
| UL Temperature | Operating |
|---|---|
| 90°C Dry, 75°C Wet | -25°C To +90°C |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, UV Resistance, Burial |
| Flammability / Reaction to Fire: | UL1685 Vertical Tray Flame Test, IEEE 1202 |
| NEC / UL Compliance: | TC-ER |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.121 Revision Date: 02-20-2026 |
| Item # | Putup Type |
|---|---|
| 28154AX 0105000 | Reel |