Product Hierarchy
Product Hierarchy

28153AC - TC VN/PVC, 3+G C #6+8 Str BC, PVC-NYL Ins M4, LCS, Blk PVC Jkt, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR

UL Type TC (1277) PVC-Nylon/PVC, 3+G Conductor 6+8AWG (Class B) Bare Copper, PVC-NYL Insulation M4 Color Code, Longitudinal Corrugated Copper Tape, Black PVC Outer Jacket, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR

Product Overview

Suitable Applications: Power and Control Applications up to 600V; Class 1 Division 2 Hazardous Locations; Recommended Cable Gland Belden BTC075A0791RA

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)36 AWG7x14BC - Bare Copper
Ground Wire18 AWG7x16BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PVC/Nylon - Polyvinyl Chloride + Nylon0.038 in (0.97 mm)0.254 in mmBlack and Numbered
Ground WireNo Insulation
Outer Shield
Shield TypeMaterialCoverage
Corrugated TapeBare Copper (BC)100%
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.063 in (1.6 mm)0.776 inYes
Overall Cable Diameter (Nominal): 0.776 in

Electrical Characteristics

Electricals
ElementNom. Conductor DCRMax. Current
Conductor(s)0.41 Ohm/1000ft75 Amps per Conductor at 30ºC
Ground Wire0.67 Ohm/1000ft (2.2 Ohm/km)55 Amps per Conductor at 30ºC
Nom Outer Shield DCR: 0.6 Ohm/1000ft (2.0 Ohm/km)
Voltage
UL Voltage Rating
600 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C Dry, 90°C WetWet/Dry: -30°C To +90°C
Bend Radius
Stationary Min.Installation Min.
9.312 in (236.5 mm)9.312 in
Max. Pull Tension: 1480.5 lbs (671.54 kg)
Bulk Cable Weight: 410 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, UV Resistance, Burial
Sustainability: CA Prop 65
Flammability / Reaction to Fire: UL 1685 UL Loading, IEEE 1202 FT4
NEC / UL Compliance: Article 336, TC-ER, THWN-2
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.76 Revision Date: 02-20-2026

Part Numbers

Variants
Item #Putup Type
28153AC 0105000Reel
Date: 2005-04-01
No accessories are available for this product