(13924)Indoor Fiber Cable
(1462)Indoor/Outdoor Fiber Cable
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
UL Type TC (1277) PVC-Nylon/PVC, 2+G Conductor 6+8AWG (Class B) Bare Copper, PVC-NYL Insulation M4 Color Code, Black PVC Outer Jacket, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR
| Suitable Applications: | harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc. |
| Element | AWG | Stranding | Material | Nominal Diameter | No. of Conductors |
|---|---|---|---|---|---|
| Conductor(s) | 6 | 7x14.5 | BC - Bare Copper | 0.179 in | 2 |
| Ground | 8 | 7x16 | BC - Bare Copper | 0.143 in | 1 |
| Conductor Count: | 2 |
| Material | Nominal Diameter |
|---|---|
| PVC/Nylon - Polyvinyl Chloride + Nylon | 0.254 in |
| No Insulation |
| Number | Color |
|---|---|
| 1 | Black |
| 2 | Black |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.634 in | 0.063 in |
| Nominal Conductor DCR |
|---|
| 0.41 Ohm/1000ft |
| Max. Recommended Current [A] |
|---|
| 75 Amps per Conductor at 30ºC |
| UL Description | UL Voltage Rating | Voltage Rating [V] |
|---|---|---|
| TC-ER | 600 V RMS (Type TC) | 600 V RMS (Type TC) |
| UL Temperature Rating: | 90°C Dry, 75°C Wet |
| Operating Temperature Range: | -25°C To +90°C |
| UV Resistance: | Yes |
| Min Bend Radius (Overall): | 6.34 in |
| Minimum Minor Axis Bend Radius: | 2.54 in |
| NEC/(UL) Compliance: | TC-ER |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| Suitability - Burial: | Yes |
| Suitability - Indoor: | Yes |
| Suitability - Outdoor: | Yes |
| Suitability - Sunlight Resistance: | Yes |
| UL Flammability: | UL1685 Vertical Tray Flame Test |
| IEEE Flammability: | IEEE 1202 |
| UL voltage rating: | 600 V RMS (Type TC) |
| Update and Revision: | Revision Number: 0.52 Revision Date: 01-10-2024 |