Product Hierarchy
Product Hierarchy

28150AX - TC VN/PVC, 3 C #8 Str BC, PVC-NYL Ins M4, Blk PVC Jkt, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR

UL Type TC (1277) PVC-Nylon/PVC, 3 Conductor 8AWG (Class B) Bare Copper, PVC-NYL Insulation M4 Color Code, Black PVC Outer Jacket, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR

Product Overview

Suitable Applications: Power and Control Applications up to 600V

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)38 AWG7x16BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PVC/Nylon - Polyvinyl Chloride + Nylon0.038 in (0.97 mm)0.218 in mmBlack and Numbered
Outer Shield
Material
No Shield
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.063 in (1.6 mm)0.595 inYes
Overall Cable Diameter (Nominal): 0.595 in

Electrical Characteristics

Electricals
Nom. Conductor DCRMax. Current
0.64 Ohm/1000ft55 Amps per Conductor at 30ºC
Voltage
UL Voltage Rating
600 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C Dry, 90°C WetWet/Dry: -30°C To +90°C
Bend Radius
Stationary Min.Installation Min.
2.38 in (60.5 mm)2.975 in
Max. Pull Tension: 655.2 lbs (297.2 kg)
Bulk Cable Weight: 253 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, UV Resistance, Burial
Flammability / Reaction to Fire: UL 1685 UL Loading, IEEE 1202 FT4
NEC / UL Compliance: Article 336, TC-ER, THWN-2
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.58 Revision Date: 02-20-2026

Part Numbers

Variants
Item #Putup TypeUPC
28150AX 0105000Reel
28150AX01010000Reel
28150AX01015000Reel612825365105
Date: 2005-04-01
No accessories are available for this product