Suitable Applications: |
Power and Control Aplications up to 600V |
Element | Number of Element | Size | Stranding | Material |
---|
Conductor(s) | 3 | 8 AWG | 7x16 | BC - Bare Copper |
Ground Wire | 1 | 10 AWG | 7x18 | BC - Bare Copper |
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|
Conductor(s) | PVC/Nylon - Polyvinyl Chloride + Nylon | 0.038 in (0.97 mm) | 0.218 in mm | Black and Numbered |
| No Insulation | | | |
Shield Type | Material | Coverage |
---|
Corrugated Tape | Bare Copper (BC) | 100% |
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|
PVC - Polyvinyl Chloride | 0.063 in (1.6 mm) | 0.696 in | Yes |
Overall Cable Diameter (Nominal): |
0.696 in |
Element | Nom. Conductor DCR | Max. Current |
---|
Conductor(s) | 0.64 Ohm/1000ft | 55 Amps per Conductor at 30ºC |
Ground Wire | 1.08 Ohm/1000ft (3.54 Ohm/km) | 40 Amps per Conductor at 30ºC |
UL Temperature | Operating |
---|
90°C Dry, 90°C Wet | Wet/Dry: -30°C To +90°C |
Stationary Min. | Installation Min. |
---|
8.352 in (212.1 mm) | 8.352 in |
Max. Pull Tension: |
928.8 lbs (421.3 kg) |
Bulk Cable Weight: |
324 lbs/1000ft |
Environmental Suitability: |
Indoor, Outdoor, Sunlight Resistance, UV Resistance, Burial |
Flammability / Reaction to Fire: |
UL 1685 UL Loading, IEEE 1202 FT4 |
NEC / UL Compliance: |
Article 336, TC-ER, THWN-2 |
European Directive Compliance: |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance: |
China RoHS II (GB/T 26572-2011) |
Update and Revision: |
Revision Number: 0.65 Revision Date: 04-08-2022 |
Item # | Putup Type |
---|
28150AC 0105000 | Reel |
No accessories are available for this product