(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(10)UL Type TC (1277) PVC-Nylon/PVC, 3+G Conductor 8+10AWG (7x16+7x18) Bare Copper, PVC-NYL Insulation M4 Color Code, Black PVC Outer Jacket, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR
AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
8 | 7x16 | BC - Bare Copper | 3 |
10 | BC - Bare Copper | 1 |
Conductor Count: | 3 |
Material |
---|
PVC/Nylon - Polyvinyl Chloride + Nylon |
No Insulation |
Color |
---|
BLACK AND NUMBERED |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | 0.595 in | 0.063 in |
Twists |
---|
1.6 twist/ft |
Nominal Conductor DCR |
---|
0.64 Ohm/1000ft |
Max. Recommended Current [A] |
---|
55 Amps per Conductor at 30ºC |
UL Description | UL Voltage Rating | Voltage Rating [V] |
---|---|---|
TC-ER | 600 V RMS (Type TC) | 600 V RMS (Type TC) |
UL Temp Rating: | 90°C Dry, 90°C Wet |
Operating Temp Range: | Wet/Dry: -30°C to 90°C |
Wet Temp Range: | -30°C To +90 °C |
Dry Temp Range: | -30°C To +90 °C |
Bulk Cable Weight: | 286 lbs/1000ft |
Max. Pull Tension: | 399 lbs |
Min Bend Radius/Minor Axis: | 2.38 in |
NEC/(UL) Compliance: | TC-ER, THWN-2 Singles |
Other Compliance: | S-95-658, S-61-402 |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/96/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU RoHS Compliance Date (yyyy-mm-dd): | 2005-04-01 |
MII Order #39 (China RoHS): | Yes |
Suitability - Burial: | Yes |
Suitability - Indoor: | Yes |
Suitability - Outdoor: | Yes |
Suitability - Sunlight Resistance: | Yes |
C(UL) Flammability: | FT4 |
UL Flammability: | UL1685 UL Loading |
CSA Flammability: | FT4 |
IEEE Flammability: | 1202 |
UL voltage rating: | 600 V RMS (Type TC) |
Plenum (Y/N): | No |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
28150A 0105000 | Black | Reel | 5,000 ft | 612825135494 |
28150A 01010000 | Black | Reel | 10,000 ft | 612825135470 |
Footnote: | C - CRATE REEL PUT-UP. |
Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN. |
Update and Revision: | Revision Number: 0.206 Revision Date: 06-24-2020 |