2 Pair 22 AWG stranded (7x30) TC conductor, polyolefin insulation, individually shielded with bonded Beldfoil®, numbered/color-coded PVC jackets, jackets and shields are bonded so both strip simultaneously, water blocking tape, overall black CPE jacket.
| Suitable Applications: | Analog audio, burial, Sports Stadium |
| Size | Stranding | Material |
|---|---|---|
| 22 | 7x30 | TC - Tinned Copper |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PP - Polypropylene | 0.05 in (1.3 mm) | Red & Black |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.133 in (3.38 mm) |
| Material | Nom. Diameter |
|---|---|
| CPE - Chlorinated Polyethylene | 0.358 in |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Inductance | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|---|
| 14.8 Ohm/1000ft (48.6 Ohm/km) | 31 pF/ft (100 pF/m) | 56 pF/ft (180 pF/m) | 50 Ohm | 0.18 µH/ft (0.59 µH/m) | 66% | 1.45 Amps per Conductor at 25ºC |
| Nom Outer Shield DCR: | 11.8 Ohm/1000ft (38.7 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V RMS |
| UL Temperature | Operating |
|---|---|
| 75°C | -20°C To +75°C |
| Max. Pull Tension: | 64 lbs (29 kg) |
| Bulk Cable Weight: | 57 lbs/1000ft (85 kg/km) |
| Environmental Suitability: | Indoor/Outdoor, Indoor, Outdoor, UV Resistance, Aerial - When supported by messenger wire |
| Flammability / Reaction to Fire: | UL1666 Riser |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | CMR |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Water blocking tape between outer shield and outer jacket. Pair jackets and shields are bonded so both strip simultaneously with automatic stripping equipment. Beldfoil® provides high reliability with ease of termination. Print legend includes sequential footage marks. |
| Update and Revision: | Revision Number: 0.324 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 2814RW 0101000 | Black | Reel | 1,000 ft | 612825384861 | |
| 2814RW 0105000 | Black | Reel | 5,000 ft | 612825384878 | C Z |
| Footnote: | C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN. |