Product Hierarchy
Product Hierarchy

28145C - TC XLPE/PVC, 9 C #10 Str BC, XLPE Ins E2, Blk PVC Jkt, 600/1000V TC-ER 90C Dry/Wet SUN RES DIR BUR


UL Type TC (1277) XLPE/PVC, 9 Conductor 10AWG (7x18) Bare Copper, XLPE Insulation E2 Color Code, Black PVC Outer Jacket, 600V TC 90C Dry/Wet SUN RES DIR BUR

Product Overview

Suitable Applications: Power and Control Applications up to 600/1000V Class 1 Division 2 Hazardous Locations; Recommended Cable Gland Belden BTC075A0791RA

Physical Characteristics (Overall)

Conductor
ElementAWGStrandingMaterialNo. of Conductors
Conductor(s)107x18BC - Bare Copper9
Conductor Count: 9
Insulation
Material
XLP, XLPO, XLPE (Thermoset)
Color Chart
Color
Black
Red
Blue
Orange
Yellow
Brown
Red/Black
Blue/Black
Orange/Black
Outer Jacket
MaterialNominal DiameterNominal Wall Thickness
PVC - Polyvinyl Chloride0.816 in0.063 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCR
1.07 Ohm/1000ft
Current
Max. Recommended Current [A]
28 Amps per Conductor at 30ºC
Voltage
UL Voltage RatingVoltage Rating [V]
600 / 1000 V600 V RMS (Type TC)

Temperature Range

UL Temperature Rating: 90°C Dry, 90°C Wet
Operating Temperature Range: -30°C To +90°C
Wet Temp Range: -30°C To +90 °C

Mechanical Characteristics

Bulk Cable Weight: 461 lbs/1000ft
Maximum Recommended Pulling Tension: 1400 lbs
Minimum Bend Radius During Installation: 4.08 in
Minimum Minor Axis Bend Radius: 3.04 in

Standards

NEC Articles: Article 336, Article 310
NEC/(UL) Compliance: TC-ER, XHHW-2

Suitability

Suitability - Burial: Yes
Suitability - Indoor: Yes
Suitability - Outdoor: Yes
Suitability - Sunlight Resistance: Yes

Flammability, LS0H, Toxicity Testing

CSA/C(UL) Flammability: FT4
IEEE Flammability: IEEE 1202
UL voltage rating: 600 V RMS (Type TC)

History

Update and Revision: Revision Number: 0.46 Revision Date: 10-05-2026
No accessories are available for this product