Product Hierarchy
Product Hierarchy

28143C - TC XLPE/PVC, 7 C #10 Str BC, XLPE Ins E2, Blk PVC Jkt, 600/1000V TC-ER 90C Dry/Wet SUN RES DIR BUR


UL Type TC (1277) XLPE/PVC, 7 Conductor 10AWG (7x18) Bare Copper, XLPE Insulation E2 Color Code, Black PVC Outer Jacket, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR

Product Overview

Suitable Applications: Power and Control Applications up to 600/1000V Class 1 Division 2 Hazardous Locations; Recommended Cable Gland Belden BTC075A0791RA

Physical Characteristics (Overall)

Conductor
ElementAWGStrandingMaterialNominal DiameterNo. of Conductors
Conductor(s)107x18BC - Bare Copper0.110 in7
Conductor Count: 7
Insulation
ElementMaterialNominal DiameterNominal Wall Thickness
Conductor(s)XLP, XLPO, XLPE (Thermoset)0.174 in0.031 in
Color Chart
NumberColor
1Black and Numbered 1
2Red and Numbered 2
3Blue and Numbered 3
4Orange and Numbered 4
5Yellow and Numbered 5
6Brown and Numbered 6
7Red/Black and Numbered 7
Outer Jacket
MaterialNominal DiameterNominal Wall Thickness
PVC - Polyvinyl Chloride0.648 in0.063 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCR
1.080 Ohm/1000ft
Current
Max. Recommended Current [A]
28 Amps per Conductor at 30ºC
Voltage
DescriptionUL DescriptionUL Voltage RatingVoltage Rating [V]
Type TCTC-ER, XHHW-2600/1000 V600 V RMS (Type TC)

Temperature Range

UL Temperature Rating: 90°C Dry, 90°C Wet
Operating Temperature Range: Wet/Dry: -30°C to 90°C
Wet Temp Range: -30°C To +90 °C
Dry Temp Range: -30°C To +90 °C

Mechanical Characteristics

UV Resistance: Yes
Bulk Cable Weight: 356 lbs/1000ft
Maximum Recommended Pulling Tension: 879.2 lbs
Minimum Bend Radius During Installation: 3.24 in
Minimum Minor Axis Bend Radius: 2.59 in

Standards

NEC Articles: Article 727, Article 310
NEC/(UL) Compliance: TC-ER, XHHW-2
IEEE Compliance: 1202

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV): Yes
EU Directive 2011/65/EU (RoHS 2): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU (RoHS 2 amendment): Yes
EU Directive Compliance: Yes
EU CE Mark: Yes

Suitability

Suitability - Burial: Yes
Suitability - Indoor: Yes
Suitability - Outdoor: Yes
Suitability - Sunlight Resistance: Yes

Flammability, LS0H, Toxicity Testing

CSA/C(UL) Flammability: FT4
UL Flammability: UL 1685 UL Loading
IEEE Flammability: IEEE 1202
UL voltage rating: 600 V RMS (Type TC)

Plenum/Non-Plenum

Plenum (Y/N): No

History

Update and Revision: Revision Number: 0.140 Revision Date: 10-05-2026
Date: 2005-04-01
No accessories are available for this product