Product Hierarchy
Product Hierarchy

28141A - TC VN/PVC, 5 C #10 Str BC, PVC-NYL Ins E2, Blk PVC Jkt, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR




UL Type TC (1277) PVC-Nylon/PVC, 5 Conductor 10AWG (7x18) Bare Copper, PVC-NYL Insulation E2 Color Code, Black PVC Outer Jacket, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR

Product Overview

Suitable Applications: Power and Control Applications up to 600V; Class 1 Division 2 Hazardous Locations; Recommended Cable Gland Belden BTC075A0791RA

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)510 AWG7x18BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PVC/Nylon - Polyvinyl Chloride + Nylon0.024 in (0.61 mm)0.164 in (4.17 mm)Black, Red, Blue, Orange, Yellow
Outer Shield
Material
No Shield
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.063 in (1.6 mm)0.569 in (14.5 mm)Yes
Overall Cable Diameter (Nominal): 0.569 in (14.5 mm)

Electrical Characteristics

Electricals
Nom. Conductor DCRMax. Current
1.06 Ohm/1000ft32 Amps per Conductor at 30ºC
Voltage
UL Voltage Rating
600 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C Dry, 90°C WetWet/Dry: -30°C to 90°C
Bend Radius
Stationary Min.Installation Min.
2.276 in (57.81 mm)2.845 in (72.26 mm)
Max. Pull Tension: 740 lbs (340 kg)
Bulk Cable Weight: 257 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, UV Resistance, Burial
Flammability / Reaction to Fire: UL 1685 UL Loading, IEEE 1202 FT4
NEC / UL Compliance: Article 336, Article 310, TC-ER, THWN-2
CEC / C(UL) Compliance: .
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.484 Revision Date: 04-08-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
28141A 01020000Reel
28141A 0105000Reel612825135463
28141A 0105000Reel612825135463
28141A 01010000BlackReel10,000 ft612825135456
Date: 2005-04-01
Instrumentation and Control Cable
Cabling Solutions for Industrial Applications