UL Type TC (1277) PVC-Nylon/PVC, 3 Conductor 10AWG (7x18) Bare Copper, PVC-NYL Insulation E2 Color Code, Black PVC Outer Jacket, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR
| Suitable Applications: | Power and Control Applications up to 600V; Class 1 Division 2 Hazardous Locations; Recommended Cable Gland Belden BTC075A0551RA |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 3 | 10 | 7x18 | BC - Bare Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| PVC/Nylon - Polyvinyl Chloride + Nylon | 0.027 in (0.69 mm) | 0.166 in (4.22 mm) | Black, Red, Blue |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.047 in (1.2 mm) | 0.447 in (11.4 mm) | Yes |
| Overall Cable Diameter (Nominal): | 0.447 in (11.4 mm) |
| Nom. Conductor DCR | Max. Current |
|---|---|
| 1.06 Ohm/1000ft | 40 Amps per Conductor at 30ºC |
| UL Voltage Rating |
|---|
| 600 V (TC-ER) |
| UL Temperature | Operating |
|---|---|
| 90°C Dry, 90°C Wet | Wet/Dry: -30°C to 90°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.76 in (44.7 mm) | 2.2 in (56 mm) |
| Max. Pull Tension: | 450.4 lbs (204.3 kg) |
| Bulk Cable Weight: | 149 lbs/1000ft |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, Burial |
| Flammability / Reaction to Fire: | UL 1685 UL loading, IEEE 1202 FT4 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 336, TC-ER, THWN-2 Singles |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Nominal Loop Inductance: .167 ╡H/ft |
| Update and Revision: | Revision Number: 0.645 Revision Date: 04-08-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 28139A 0105000 | Reel | 612825135425 | |||
| 28139A 0101000 | Black | Reel | 1,000 ft | 612825135401 | C |
| 28139A 0105000 | Black | Reel | 5,000 ft | 612825135425 | |
| 28139A 01010000 | Black | Reel | 10,000 ft | 612825135418 | C Z |
| Footnote: | C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN. |