UL Type TC-ER (1277) PVC-Nylon/PVC, 20 Conductor 12AWG (7x20) Bare Copper, PVC-NYL Insulation E2 Color Code, Black PVC Outer Jacket, 600V TC 150V NPLF 90C Wet/Dry SUN RES DIR BUR
| Suitable Applications: | Power and Control Applications up to 600V; Class 1 Division 2 Hazardous Locations; Recommended Cable Gland Belden BTC100A1041RA |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 20 | 12 AWG | 7x20 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PVC/Nylon - Polyvinyl Chloride + Nylon | 0.021 in (0.53 mm) | 0.134 in mm | Black, Red, Blue, Orange, Yellow, Brown, Red/Black, Blue/Black, Orange/Black, Yellow/Black, Brown/Black, Black/Red, Blue/Red, Orange/Red, Yellow/Red, Brown/Red, Black/Blue, Red/Blue, Orange/Blue, Yellow/Blue |
| Material |
|---|
| No Shield |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.083 in (2.1 mm) | 0.878 in | Yes |
| Overall Cable Diameter (Nominal): | 0.878 in |
| Nom. Conductor DCR | Max. Current |
|---|---|
| 1.7 Ohm/1000ft | 15 Amps per Conductor at 30ºC |
| UL Voltage Rating |
|---|
| 600 V (TC-ER), 150 V (NPLF) |
| UL Temperature | Operating |
|---|---|
| 90°C Dry, 90°C Wet | -30°C to 90°C Dry/Wet |
| Stationary Min. | Installation Min. |
|---|---|
| 3.512 in (89.20 mm) | 4.39 in |
| Max. Pull Tension: | 1736 lbs (787.4 kg) |
| Bulk Cable Weight: | 600 lbs/1000ft |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, Burial |
| Flammability / Reaction to Fire: | UL 1685 UL Loading, T-29-520, IEEE 1202 FT4 |
| NEC / UL Compliance: | Article 336, Article 760, TC-ER, NPLF, THWN-2 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Plenum Number: | {delete] |
| Update and Revision: | Revision Number: 0.178 Revision Date: 08-23-2024 |