(14204)Indoor Fiber Cable
(1631)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
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
(1371)Managed Switches
(260)BOBCAT
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
(34)Rack Mount Switches
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
(61)Services
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
UL Type TC (1277) PVC-Nylon/PVC, 16 Conductor 12AWG (7x20) Bare Copper, PVC-NYL Insulation E2 Color Code, Black PVC Outer Jacket, 600V TC-ER 150V NPLF 90C Dry/Wet SUN RES DIR BUR
| Suitable Applications: | Power and Control Applications up to 600V; Class 1 Division 2 Hazardous Locations; Recommended Cable Gland Belden BTC075A0791RA |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 16 | 12 AWG | 7x20 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PVC/Nylon - Polyvinyl Chloride + Nylon | 0.019 in (0.48 mm) | 0.131 in (3.33 mm) | Black, Red, Blue, Orange, Yellow, Brown, Red/Black, Blue/Black, Orange/Black, Yellow/Black, Brown/Black, Black/Red, Blue/Red, Orange/Red, Yellow/Red, Brown/Red |
| Material |
|---|
| No Shield |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.063 in (1.6 mm) | 0.737 in | Yes |
| Overall Cable Diameter (Nominal): | 0.737 in |
| Nom. Conductor DCR | Max. Current |
|---|---|
| 1.68 Ohm/1000ft | 15 Amps per Conductor at 30ºC |
| UL Voltage Rating |
|---|
| 600 V (TC-ER), 150 V (NPLF) |
| UL Temperature | Operating |
|---|---|
| 90°C Dry, 90°C Wet | Wet/Dry: -30°C to 90°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2.948 in (74.88 mm) | 3.685 in |
| Max. Pull Tension: | 1388.8 lbs (629.95 kg) |
| Bulk Cable Weight: | 476 lbs/1000ft |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, UV Resistance, Burial |
| Flammability / Reaction to Fire: | UL 1685 UL Loading, IEEE 1202 FT4 |
| NEC / UL Compliance: | Article 336, Article 310, Article 760, NPLF, TC-ER, THWN-2 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.257 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 28123A 0105000 | Reel | 612825135388 | ||
| 28123A 0105000 | Black | Reel | 5,000 ft | 612825135388 |