Product Hierarchy
Product Hierarchy

28119AS - TC VN/PVC, 12 C #12 Str BC, PVC-NYL Ins E2, OS, Blk PVC Jkt, 600V TC-ER 150V NPLF 90C Dry/Wet SUN RES DIR BUR


UL Type TC (1277) PVC-Nylon/PVC, 12 Conductor 12AWG (7x20) Bare Copper, PVC-NYL Insulation E2 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, 600V TC-ER 150V NPLF 90C Dry/Wet SUN RES DIR BUR

Product Overview

Suitable Applications: Power and Control Applications up to 600V

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)1212 AWG7x20BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PVC/Nylon - Polyvinyl Chloride + Nylon0.019 in (0.48 mm)0.131 in (3.33 mm)Brown, Red, Orange, Yellow, Blue, Black
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%12 AWG (7x20) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.063 in (1.6 mm)0.676 in (17.2 mm)Yes
Overall Cable Diameter (Nominal): 0.676 in (17.2 mm)

Electrical Characteristics

Electricals
Nom. Conductor DCRMax. Current
1.7 Ohm/1000ft15 Amps per Conductor at 30ºC
Voltage
UL Voltage Rating
600 V (TC-ER), 150 V (NPLF)

Mechanical Characteristics

Temperature
UL Temperature
90°C Dry, 90°C Wet
Bend Radius
Stationary Min.Installation Min.
8.112 in (206.0 mm)8.112 in (206.0 mm)
Max. Pull Tension: 1041.6 lbs (472.46 kg)
Bulk Cable Weight: 390 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, UV Resistance, Burial
Flammability / Reaction to Fire: UL 1685 UL Loading, IEEE 1202 FT4
NEC / UL Compliance: Article 336, Article 310, TC-ER, THWN-2

History

Update and Revision: Revision Number: 0.56 Revision Date: 04-14-2023
No accessories are available for this product