Product Hierarchy
Product Hierarchy

28116A - TC VN/PVC, 9 C #12 Str BC, PVC-NYL Ins E2, Blk PVC Jkt, 600V TC-ER 150V NPLF 90C Dry/Wet SUN RES DIR BUR


UL Type TC (1277) PVC-Nylon/PVC, 9 Conductor 12AWG (Class B) Bare Copper, PVC-NYL Insulation E2 Color Code, Black PVC Outer Jacket, 600V TC-ER 150V NPLF 90C Dry/Wet SUN RES DIR BUR

Product Overview

Suitable Applications: Power and Control Applications up to 600V; Class 1 Division 2 Hazardous Locations; Recommended Cable Gland Belden BTC075A0791RA

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)912 AWG7x20BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PVC/Nylon - Polyvinyl Chloride + Nylon0.021 in (0.53 mm)0.134 in mmBlack, Red, Blue, Orange, Yellow, Brown, Red/Black, Blue/Black, Orange/Black
Outer Shield
Material
No Shield
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.063 in (1.6 mm)0.610 in (15.5 mm)Yes
Overall Cable Diameter (Nominal): 0.610 in (15.5 mm)

Electrical Characteristics

Electricals
Nom. Conductor DCRMax. Current
1.7 Ohm/1000ft21 Amps per Conductor at 30ºC
Voltage
UL Voltage Rating
600 V (TC-ER), 150 V (NPLF)

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C Dry, 90°C Wet-25°C To +90°C
Bend Radius
Stationary Min.Installation Min.
2.44 in (62.0 mm)3.05 in (77.5 mm)
Max. Pull Tension: 781.2 lbs (354.3 kg)
Bulk Cable Weight: 289 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, UV Resistance, Burial
Flammability / Reaction to Fire: UL 1685 UL Loading, IEEE 1202 FT4
NEC / UL Compliance: Article 336, Article 760, NPLF, TC-ER
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

History

Update and Revision: Revision Number: 0.72 Revision Date: 04-07-2026

Part Numbers

Variants
Item #Putup TypeUPC
28116A 01010000Reel612825366478
28116A 0105000Reel612825366416
Date: 2005-04-01