UL Type TC (1277) PVC-Nylon/PVC, 7+G Conductor 12+12AWG (7x20) Bare Copper, PVC-NYL Insulation E2 Color Code, Black PVC Outer Jacket, 600V TC-ER 150V NPLF 90C Dry/Wet SUN RES DIR BUR
| Suitable Applications: | harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc. |
| Element | AWG | Stranding | Material | Nominal Diameter | No. of Conductors |
|---|---|---|---|---|---|
| Conductor(s) | 12 | 7x20 | BC - Bare Copper | 0.089 in | 7 |
| Ground | 12 | 7x20 | BC - Bare Copper | 0.089 in | 1 |
| Conductor Count: | 7 |
| Material | Nominal Diameter |
|---|---|
| PVC/Nylon - Polyvinyl Chloride + Nylon | 0.130 in |
| PVC/Nylon - Polyvinyl Chloride + Nylon | 0.130 in |
| Number | Color |
|---|---|
| 1 | Black |
| 2 | Red |
| 3 | Blue |
| 4 | Orange |
| 5 | Yellow |
| 6 | Brown |
| 7 | Red/Black |
| Ground | Green with Yellow stripe |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.570 in | 0.063 in |
| Nominal Conductor DCR |
|---|
| 1.65 Ohm/1000ft |
| Max. Recommended Current [A] |
|---|
| 15 Amps per Conductor at 30ºC |
| UL Description | UL Voltage Rating | Voltage Rating [V] |
|---|---|---|
| TC-ER | 600 V RMS (Type TC) | 600 V RMS (Type TC) |
| UL Temperature Rating: | 90°C Dry, 90°C Wet |
| Operating Temperature Range: | -25°C To +90°C |
| Wet Temp Range: | -30°C To +90 °C |
| Dry Temp Range: | -30°C To +90 °C |
| Bulk Cable Weight: | 304 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 356 lbs |
| Min Bend Radius (Overall): | 5.75 in |
| Minimum Minor Axis Bend Radius: | 2.28 in |
| NEC Articles: | Article 336 |
| NEC/(UL) Compliance: | NPLF, TC-ER, THHN/THWN Singles |
| IEEE Compliance: | 1202 |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| CA Prop 65: | Yes |
| Suitability - Burial: | Yes |
| Suitability - Indoor: | Yes |
| Suitability - Outdoor: | Yes |
| Suitability - Sunlight Resistance: | Yes |
| IEEE Flammability: | IEEE 1202 |
| UL voltage rating: | 600 V RMS (Type TC) |
| Plenum (Y/N): | No |
| Item # | Put-Up Type |
|---|---|
| 28114AZ 0105000 | Reel |
| Update and Revision: | Revision Number: 0.55 Revision Date: 02-03-2025 |