Product Hierarchy
Product Hierarchy

28114A - TC VN/PVC, 7 C #12 Str BC, PVC-NYL Ins E2, Blk PVC Jkt, 600V TC-ER 150V NPLF 90C Dry/Wet SUN RES DIR BUR




UL Type TC (1277) PVC-Nylon/PVC, 7 Conductor 12AWG (7x20) Bare Copper, PVC-NYL Insulation E2 Color Code, Black PVC Outer Jacket, 600V TC-ER 150V NPLF 90C Dry/Wet SUN RES DIR BUR

Product Overview

Suitable Applications: Power and Control Applications up to 600V; Class 1 Division 2 Hazardous Locations; Recommended Cable Gland Belden BTC075A0551RA

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)712 AWG7x20BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PVC/Nylon - Polyvinyl Chloride + Nylon0.019 in (0.48 mm)0.131 in (3.33 mm)Black, Red, Blue, Orange, Yellow, Brown, Red/Black
Outer Shield
Material
No Shield
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.047 in (1.2 mm)0.484 in (12.3 mm)Yes
Overall Cable Diameter (Nominal): 0.484 in (12.3 mm)

Electrical Characteristics

Electricals
Nom. Conductor DCRMax. Current
1.68 Ohm/1000ft21 Amps per Conductor at 30ºC
Voltage
UL Voltage Rating
600 V (TC-ER), 150 V (NPLF)

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C Dry, 90°C WetWet/Dry: -30°C to 90°C
Bend Radius
Stationary Min.Installation Min.
1.936 in (49.17 mm)2.42 in (61.5 mm)
Max. Pull Tension: 607.6 lbs (275.6 kg)
Bulk Cable Weight: 212 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, UV Resistance, Burial
Flammability / Reaction to Fire: UL 1685 UL Loading, IEEE 1202 FT4
NEC / UL Compliance: Article 336, Article 310, Article 760, NPLF, TC-ER, THWN-2
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.539 Revision Date: 04-07-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
28114A 01010000Reel612825135357
28114A 0105000BlackReel5,000 ft612825135364C Z
28114A 01010000BlackReel10,000 ft612825135357
Footnote: C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.
Date: 2005-04-01
Instrumentation and Control Cable
Cabling Solutions for Industrial Applications