Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(696)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(301)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(390)50 Ohm Transmission Cable
(91)75 Ohm SDI Coax
(105)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(19)Multi-Media Cable
(33)Fiber Cable
(14208)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(759)Audio, Sound, & Control Cable
(237)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3598)Modular Couplers
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
(1040)M12
(777)Field Attachables
(91)Receptacles
(155)Single-Ended Cordsets
(278)M12-M12 Cordsets
(185)M12-M8 Cordsets
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
UL Type TC (1277) PVC-Nylon/PVC, 6 Conductor 12AWG (7x20) Bare Copper, PVC-NYL Insulation E2 Color Code, Black PVC Outer Jacket, 600V TC-ER 150V NPLF 90C Dry/Wet SUN RES DIR BUR
| Suitable Applications: | Power and Control Applications up to 600V; Class 1 Division 2 Hazardous Locations; Recommended Cable Gland Belden BTC075A0551RA |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 6 | 12 AWG | 7x20 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PVC/Nylon - Polyvinyl Chloride + Nylon | 0.019 in (0.48 mm) | 0.131 in (3.33 mm) | Black, Red, Blue, Orange, Yellow, Brown |
| Material |
|---|
| No Shield |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.047 in (1.2 mm) | 0.487 in (12.4 mm) | Yes |
| Overall Cable Diameter (Nominal): | 0.487 in (12.4 mm) |
| Nom. Conductor DCR | Max. Current |
|---|---|
| 1.68 Ohm/1000ft | 24 Amps per Conductor at 30ºC |
| UL Voltage Rating |
|---|
| 600 V (TC-ER), 150 V (NPLF) |
| UL Temperature | Operating |
|---|---|
| 90°C Dry, 90°C Wet | Wet/Dry: -30°C to 90°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.948 in (49.48 mm) | 2.435 in (61.85 mm) |
| Max. Pull Tension: | 520.8 lbs (236.2 kg) |
| Bulk Cable Weight: | 192 lbs/1000ft |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, UV Resistance, Burial |
| Flammability / Reaction to Fire: | UL 1685 UL Loading, IEEE 1202 FT4 |
| NEC / UL Compliance: | Article 336, Article 310, Article 760, NPLF, TC-ER, THWN-2 |
| CEC / C(UL) Compliance: | . |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.240 Revision Date: 02-20-2026 |
| Item # | Putup Type | UPC |
|---|---|---|
| 28113A 0105000 | Reel | 612825365242 |
| 28113A 0105000 | Reel | 612825365242 |